Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N8976B

-N8976B-0

Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz

Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
Actual instrument
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz
  • Keysight N8976B Noise Figure Analyzer / Multi-touch / 10 MHz to 40 GHz

From USD*51,751.60New Price 129,379.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online51,751.60
Get a quote to order directly from Keysight:

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N8976B Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184575957180

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range 10 MHz to 40 GHz in a one-box solution
  • Multi-touch interface
  • Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
  • Built-in standard option include P44, PFR, FSA, NFE, and B25
  • 2.4 mm (m) input connector
  • SNS series noise source compatibility: N4000A, N4001A, N4002A
  • Extend the NFA solution up to 110 GHz with special block downconverters
  • U7227F 2 GHz to 50 GHz external USB preamplifier and 346CK40 1 kHz to 40 GHz noise source included

The N8976B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8976B.

The N8976B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.

Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.

A built-in noise figure uncertainty calculator can pre-populate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.

The N8976B has additional flexibility with spectrum analyzer and IQ Analyzer (Basic) modes that allows customers to move beyond noise figure to further analyze DUT characteristics if needed.

A 44 GHz internal Preamplifier (Option P44), 25 MHz analysis bandwidth (Option B25), precision frequency reference (Option PFR), fine step attenuator (Option FSA), and noise floor extensions (Option NFE) are included as standard options.

An external simulated LO to the input of a frequency translating device can be achieved by connecting to a Keysight signal generator over LAN, USB, or GPIB. LO control is adjusted from the N8973B.

See downloads for more details
Installed Options
2FP
544
B25
EP5
FSA
MTU
NF2
P44
PC7
PFR
W7X
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results