Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N8975B

-N8975B-0

Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz

Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
Actual instrument
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz
  • Keysight N8975B Noise Figure Analyzer / Multi-touch / 10 MHz to 26.5 GHz

From USD*50,228.20New Price 91,324.00 USD*

Keysight Store on eBay Buy Now50,228.20
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range 10 MHz to 26.5 GHz in a one-box solution
  • Multi-touch interface
  • Includes Spectrum Analyzer and IQ Analyzer (Basic) modes
  • Built-in standard options include P26, PFR, FSA, NFE, and B25
  • N-type (f) input connector
  • SNS series noise source compatibility: N4000A, N4001A, N4002A

The N8975B high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurements. When paired with an SNS Series noise source and U7227 Series USB preamplifier the ENR data from the SNS and USB preamplifier data automatically downloads into the N8975B.

The N8975B has a multi-touch interface that allows stretch, pinch, and drag gestures. Most menus can be accessed with the tap of a finger without changing screens.

Noise source calibrations for Y-Factor measurements have been streamlined by allowing combined calibrations for up to 12 DUT setups in a single step. Saving valuable test time can be achieved for many types of DUT’s by using the internal calibration feature, which does not require a user calibration to be performed.

A built-in noise figure uncertainty calculator can pre-populate data from the SNS noise source, USB preamplifier, as well as all the required instrument parameters such as analyzer noise figure, gain and noise figure uncertainty, and match. Default noise figure settings offer simultaneous noise figure and gain measurements. By using Table view several measurements including Noise Figure, Noise Factor, Y-Factor, Gain, Phot, Pcold, and Teffective can be viewed simultaneously in tabular form.

The N8975B has additional flexibility with spectrum analyzer and IQ Analyzer (Basic) modes that allows customers to move beyond noise figure to further analyze DUT characteristics if needed.

An external simulated LO to the input of a frequency translating device can be achieved by connecting to a Keysight signal generator over LAN, USB, or GPIB. LO control is adjusted from the N8973B.




Key Documents

Configuration & Options
Installed Options
526
Installed
B25
Installed
EP5
Installed
FSA
Installed
MTU
Installed
NF2
Installed
P26
Installed
PC7
Installed
PFR
Installed
SSD
Installed
W7X
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results