Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N8975A

-N8975A-0

Noise Figure Analyzer / 10 MHz to 26.5 GHz

Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz

$ 12,233.40 Save 85% List Price $ 81,556.00

Request a quote

Back
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Keysight Used
Keysight N8975A
Noise Figure Analyzer / 10 MHz to 26.5 GHz
Configuration: 1D5
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N8975A Data sheetKeysight N8975A Configuration GuideKeysight N8975A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2502736

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Frequency range 10 MHz to 26.5 GHz in a one-box solution
  • APC 3.5 (m) connector as standard
  • SNS series noise source compatibility: N4000A, N4001A, N4002A
  • Extend the NFA solution up to 110 GHz with special block downconverters

N8975A high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurement. With the N8975A ease of use features, you can set up complex measurements simply and easily giving you repeatable and reliable results you can trust. It offers simultaneous noise figure and gain measurements with the ability to view, print and save the data/display in multiple formats.The noise figure analyzer also has the ability to characterize amplifiers and frequency translating devices, including LO control over dedicated 2nd GPIB. The N8975A offers increased measurement accuracy and faster measurement speed over previous, as well as six user selectable measurement bandwidths.

See downloads for more details
Installed Options
1D5NFA SERIES HIGH STABILITY FREQUENCY REFERENCE
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

Other Listings of This Model

Compare Equipment Standards

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results