Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight N8975A

-N8975A-0

Noise Figure Analyzer / 10 MHz to 26.5 GHz

Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
Actual instrument
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz
  • Keysight N8975A Noise Figure Analyzer / 10 MHz to 26.5 GHz

From USD*23,649.30New Price 78,831.00 USD*

Keysight Store on eBay Buy Now23,649.30
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Frequency range 10 MHz to 26.5 GHz in a one-box solution
  • APC 3.5 (m) connector as standard
  • SNS series noise source compatibility: N4000A, N4001A, N4002A
  • Extend the NFA solution up to 110 GHz with special block downconverters

N8975A high performance noise figure analyzer is designed to make fast, accurate and repeatable noise figure measurement. With the N8975A ease of use features, you can set up complex measurements simply and easily giving you repeatable and reliable results you can trust. It offers simultaneous noise figure and gain measurements with the ability to view, print and save the data/display in multiple formats.The noise figure analyzer also has the ability to characterize amplifiers and frequency translating devices, including LO control over dedicated 2nd GPIB. The N8975A offers increased measurement accuracy and faster measurement speed over previous, as well as six user selectable measurement bandwidths.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results