Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N8951A

-N8951A-0

Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC

Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
  • Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC

$ 9,809.15 Save 35% List Price $ 15,091.00

Request a quote

Back
Keysight N8951A Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Keysight Used
Keysight N8951A
Autoranging System DC Power Supply / 80V / 510A / 15000W / 400VAC
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N8951A Data sheetKeysight N8951A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE175164521991

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

DC output ratings

  • Voltage: 0 to 80 V
  • Current: 0 to 510 A
  • Power: 15000 W

AC input

  • Voltage range: 360 - 440 VAC

Programming accuracy

  • Voltage: 0.1% of full-scale
  • Current: 0.2% of full-scale

The Keysight N8900 Series provides 5 kW, 10 kW, and 15 kW autoranging, single-output programmable DC power for ATE applications that require just the right amount of performance at just the right price. The N8900 Series power supplies' autoranging output characteristic enables unprecedented flexibility by offering a wide range of voltage and current combinations at full power. Power supplies with “rectangular,” or traditional, output characteristics provide full power at only one voltage and current combination. Just one N8900 does the job of multiple power supplies. It's like having many power supplies in one!

The N8900 Series provides stable output power, built-in voltage and current measurements, and autoranging output voltage and current from 80 V to 1500 V and 10 A to 510 A. These supplies offer many system-ready features like multiple standard I/O interfaces to simplify and accelerate test-system development and compact 3U design to save rack space. If more power is required, easily parallel multiple N8900 units to create “one” power supply with >100 kW of total output power. The built-in parent/subsidiary control enables programming as if it's just one big power supply; no need to program each supply individually.

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW, and 15 kW maximum output power
  • Up to 1500 V and up to 510 A
  • 14 different voltage, current, and power combinations available in 208 VAC or 400 VAC (28 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with >100 kW of power
  • Built-in voltage and current measurement
  • High power density, 15 kW in only 3U (5.25” / 13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results