Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N7748C
High Sensitivity Optical Power Meter / 4 Channel
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N7748C
From
USD 37,100.05 Save 35%
Installed Options
STD | HIGH SENSITIVITY OPTICAL POWER METER (4 CHANNEL) |
Product Specifications
The 4-port N7748C and 2-port N7747C optical power meters provide the highest accuracy and sensitivity performance in compact front-panel sensor instruments. These are successors and direct replacements for the N7748A and N7747A and continue the optical performance level of the 81634B modules. The instrument programming code is compatible to the Lightwave solution.
The family’s deepest dynamic range
With actively cooled InGaAs detectors and optimized high-performance analog electronics, these instruments provide the lowest level of noise and drift to provide a very low and stable zero-signal level. The very high linearity and low polarization dependence give peak accuracy over the full power range.
- -110 to +10 dBm power range with very low noise and drift
- 2.5% uncertainty at reference conditions
- In-range linearity below ± 0.005 dB for highest IL measurement accuracy
Analog output port perfect for automated and semi-automated alignment
The highest sensitivity and the analog voltage output make a powerful combination for use in operations for probe and fiber alignment and other optimization routines, where a very weak initial signal level must be detected and then tracked in real-time to increase the signal level. The voltage on each channel’s analog output port provides a linear representation of the optical power level.
- Analog output with linear feedback for alignment
- Standard BNC connector with 0 to 2 V output
Two and four port with user-exchangeable connector receptacles
N7748C is equipped with four power sensor channels, N7747C provides two power sensor channels. Each port accepts one of the proven 81000xI connector interfaces to adapt to common fiber-optic connector standards.
Large memory and buffer enable data acquisition for swept-wavelength and transient measurements
- Data acquisition with up to 1 million samples per second and per port
- Memory for 1 M samples/port plus 1 M/port buffer for continuous logging
- Averaging times from 25 µs to 10 s per sample
- Comprehensive hardware and trigger concept along with its large memory storage gives the flexibility to adapt the power meter to many test needs
GUI available via LAN or USB, no software installation required
The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!
Members of a growing family
The N7748C and N7747C benefit from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.