Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

Keysight N7005A

Optical-to-Electrical Converter / 60 GHz

ID: E2467096
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
-N7005A-0

Keysight N7005A

Optical-to-Electrical Converter / 60 GHz

Tested, Working
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 90,579.00 Save 45%
USD 49,818.45 Excl. taxes

For professional and industrial use only.
Ships to unset within 1–2 weeks.
Request Quote

Back
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight Used
Keysight N7005A
Optical-to-Electrical Converter / 60 GHz
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7005A Optical-to-Electrical Converter / 60 GHz

Keysight Used

Keysight  N7005A

From

USD 49,818.45 Save 45%

Product Specifications


  • 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
  • DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
  • Calibrated vertical scales at 1310 nm and 1550 nm wavelengths
  • FlexDCA SW supports PAM4 measurement capabilities such as TDECQ
  • Measured S parameter filters for optimized DSP filters on every O/E
  • Single-mode (9 μm) optical fiber input, FC/PC compatible
  • Up to 4 optical inputs on a single UXR Series oscilloscope
  • Compatible with Infiniium UXR (with SW 10.25 patch) with AutoProbe III interface (≥ 40 GHz) only

The N7005A is a 60 GHz (-3dB, Brickwall) O/E converter compatible with the Keysight UXR oscilloscope with AutoProbe III 1.85 mm or 1 mm input. The frequency response of a DSP corrected N7005A is either flat up to 60 GHz Brickwall response or it follows a 4th order Bessel Thomson response until it hits the Brickwall at 70 GHz. The N7005A used in conjunction with 70 GHz Infiniium UXR oscilloscope supports 4th order Bessel Thomson response to view optical streams at speeds up to 56 Gbaud PAM4, making this the ideal solution for characterizing or troubleshooting high-speed optical signals in system level testing and debugging.

Infiniium UXR baseline software ver 10.25 or higher covers basic optical measurement features and dark calibration. The FlexRT measurement software installed on Infiniium UXR oscilloscope supports deep analysis of PAM4 signaling measurement capabilities such as TDECQ.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N7005A Other
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more