Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7005A

-N7005A-0

Optical-to-Electrical Converter / 60 GHz

Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Actual instrument
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz
  • Keysight N7005A Optical-to-Electrical Converter / 60 GHz

From USD*66,613.60New Price 83,267.00 USD*

Buy Now Online66,613.60
Request a quote

Back
Keysight N7005A Optical-to-Electrical Converter / 60 GHz
Keysight Used
Keysight N7005A
Optical-to-Electrical Converter / 60 GHz
Configuration: No customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N7005A Data sheetKeysight N7005A User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE185494573147

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 60 GHz Brickwall bandwidth covering 56 Gbd PAM4
  • DC coupled realtime optical signal acquisition system based on Keysight’s Infiniium UXR system with 1.85mm or 1mm input (≥40 GHz or higher)
  • Calibrated vertical scales at 1310 nm and 1550 nm wavelengths
  • FlexDCA SW supports PAM4 measurement capabilities such as TDECQ
  • Measured S parameter filters for optimized DSP filters on every O/E
  • Single-mode (9 μm) optical fiber input, FC/PC compatible
  • Up to 4 optical inputs on a single UXR Series oscilloscope
  • Compatible with Infiniium UXR (with SW 10.25 patch) with AutoProbe III interface (≥ 40 GHz) only

The N7005A is a 60 GHz (-3dB, Brickwall) O/E converter compatible with the Keysight UXR oscilloscope with AutoProbe III 1.85 mm or 1 mm input. The frequency response of a DSP corrected N7005A is either flat up to 60 GHz Brickwall response or it follows a 4th order Bessel Thomson response until it hits the Brickwall at 70 GHz. The N7005A used in conjunction with 70 GHz Infiniium UXR oscilloscope supports 4th order Bessel Thomson response to view optical streams at speeds up to 56 Gbaud PAM4, making this the ideal solution for characterizing or troubleshooting high-speed optical signals in system level testing and debugging.

Infiniium UXR baseline software ver 10.25 or higher covers basic optical measurement features and dark calibration. The FlexRT measurement software installed on Infiniium UXR oscilloscope supports deep analysis of PAM4 signaling measurement capabilities such as TDECQ.

See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results