Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight N5511A-540

-N5511A-540-0

N5511A Phase Noise Test System / 50 kHz to 40 GHz

Keysight N5511A-540 50 kHz to 40 GHz
Keysight N5511A-540 50 kHz to 40 GHz
Keysight N5511A-540 50 kHz to 40 GHz
Keysight N5511A-540 50 kHz to 40 GHz
Keysight N5511A-540 50 kHz to 40 GHz
Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz
  • Keysight N5511A-540 50 kHz to 40 GHz

From USD*$136,436.00 Save 20% List Price 170,545.00 USD*

Request a quote

Back
Keysight N5511A-540 50 kHz to 40 GHz
Keysight Premium Used
Keysight N5511A-540
N5511A Phase Noise Test System / 50 kHz to 40 GHz
Configuration: 601, CH2, W10
Customization available
Shipping: Limited countries only
Warranty: Like New Warranty
Accessories: Standard accessories included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Premium Used For professional and industrial use only
Condition Refurbished, like New
DownloadsKeysight N5511A-540 Data sheetKeysight N5511A-540 Configuration GuideKeysight N5511A-540 User Manual
Warranty Like New WarrantyFor extensions or discount, contact us5 years Keysight Care assured on eligible models
CalibrationFully calibratedFor plans or discount, contact us
AccessoriesStandard accessories includedTo order additional accessories, contact us
Shipping Limited countries only Check availability
Deal IDW2129477

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Designed for Phase Noise Test System Power Users

The Keysight N5511A phase noise test system (PNTS) lets you measure at the limits of physics with readings down to kT (-177 dBm/Hz). The N5511A PNTS is a replacement for the gold-standard Keysight E5500 phase noise measurement system and is designed to meet the needs of phase noise power users.

Phase noise is unwanted phase modulation noise that emerges from nearly all radio frequency (RF) and microwave devices including oscillators, mixers, frequency dividers, frequency multipliers and amplifiers. PNTS is designed for phase noise “power users” whose needs are consistently unmet by existing commercial phase noise test instrumentation such as “one-box” integrated test solutions. These individuals are typically phase noise experts that would like to fully characterize the phase noise (as well as AM noise and baseband noise) emerging from their radio frequency and microwave devices. Power users, including professionals responsible for developing high-performance aerospace and defense applications as well as characterizing cutting-edge devices for 5G and other wireless communication systems, need to perpetually validate and improve the phase noise performance of their design

Frequency range

  • Use of external phase detectors allows measurements of millimeter-wave singals to beyond 100 GHz
  • Wide carrier offset range capability, from 0.01 Hz to 160 MHz internally (more than ten decades)

Noise measurement functions

  • Absolute and residual phase noise using the phase detector (quadrature) method in both single-channel and two-channel configurations. Two-channels enables use of cross-spectral averaging (cross-correlation) for improving sensitivity down to “kT,” the thermal phase noise floor (-177 dBm/Hz)
  • Measurement of one-port devices (VCO’s, DRO’s, crystal oscillators, synthesizers, etc.) and two–port devices (amplifiers, frequency converters, frequency dividers, etc.), plus CW, pulsed and spurious signals
  • Noise floor (sensitivity) better than -200 dBc/Hz (with +23 dBm and higher input RF signal, using cross-correlation)
  • AM noise on RF carriers from 50 kHz to 40 GHz
  • Baseband noise measurement from 0.01 Hz to 160 MHz
  • Pulsed RF measurements using built-in internal or customer-supplied external PRF filters

Additional capabilities and benefits

  • Designed for phase noise “Power Users” whose needs are consistently unmet by existing commercial phase noise test instrumentation
  • Multi-segment, fast real-time hardware cross-correlation using a Field Programmable Gate Array (FPGA)
  • Replacement for Keysight E5505A with a familiar user interface that is fully SCPI backwards compatible
  • Use of any frequency-tunable source as an external reference which can enable improved sensitivity for single-channel measurements and dramatically reduced cross-correlation time for dual-channel measurements
  • Flexible configurations are possible for a variety of phase noise measurement techniques, including PLL/reference source, residual and FM discriminator methods
  • “Future Proof” with PXIe: add additional pre-qualified modules to complete your test system (e.g. network analyzers, etc.)
  • Open architecture combines standard instruments, phase noise components, and PC software in a flexible manner, allowing reuse of instrumentation assets (proprietary closed architectures are less flexible because the embedded reference sources and analyzers can limit phase noise measurement performance)
  • N5510A software enables many standalone instruments to work together within a system
  • Access to external power splitter gives user ability to add external attenuators, amplifiers, and other test setup accessories independently to each channel and suppress any additive noise from these devices via the cross-correlation process
See downloads for more details
Installed Options
601
CH22-Channel with cross-correlation
W10
See downloads for more details
Warranty
Like New Warranty
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Calibration
Fully calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
Standard accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results