Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N1428A

-N1428A-0

Component Test Fixture for N1413 with B2980 Series

Keysight N1428A Component Test Fixture for N1413 with B2980 Series
Actual instrument
Keysight N1428A Component Test Fixture for N1413 with B2980 Series
Actual instrument
Keysight N1428A Component Test Fixture for N1413 with B2980 Series
Actual instrument
Keysight N1428A Component Test Fixture for N1413 with B2980 Series
Actual instrument
  • Keysight N1428A Component Test Fixture for N1413 with B2980 Series
  • Keysight N1428A Component Test Fixture for N1413 with B2980 Series
  • Keysight N1428A Component Test Fixture for N1413 with B2980 Series
  • Keysight N1428A Component Test Fixture for N1413 with B2980 Series

From USD*3,114.60New Price 5,191.00 USD*

Keysight Store on eBay Buy Now3,114.60
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • SMD, lead and various type of devices are supported
  • Triaxial input terminal configuration minimizes the influences due to external noise and as a result, high resistance up to 10 POhm can be measured accurately
  • A built-in interlock circuit enables safe high voltage measurements

The N1428A is designed to operate specifically with the B2985A/87A Electrometer/High Resistance Meter. It is provided with two component modules, which are used to hold SMD, lead and various type of devices. Electrical noise effects are reduced by the employment of a shielded case. A built-in interlock circuit enables safe high-voltage measurements. The N1413A High Resistance Meter Fixture Adapter is also required to connect the N1428A to the B2985A/87A.




Key Documents

Configuration & Options
Installed Options
ZCP
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results