Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOX3104T

-MSOX3104T-0

Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels

Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels

$ 7,815.85 Save 65% List Price $ 22,331.00

$20,142 value now $6,848
Request a quote

Back
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Keysight Used
Keysight MSOX3104T
Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Configuration: ADVMATH, DVMCTR, EDK, MEMUP, MSO, RML, SGM
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight MSOX3104T Data sheetKeysight MSOX3104T User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2485379

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Make Measurements You Can Trust

The 3000T X-Series oscilloscopes offer our high-end technology in a smaller form factor, with an extremely intuitive touch user interface. With an industry-leading waveform update rate, you can capture elusive glitches and anomalies not possible on other oscilloscopes. Combined with our extensive set of software options and probes, the 3000T X-Series enables you to make measurements you can count on.

  • 1 GHz
  • 4 analog plus 16 digital channels
  • Easily view and analyze your signals on the large 8.5-inch capacitive touch screen
  • Isolate signals in seconds with exclusive zone touch triggering
  • See more signal detail with the 1,000,000 wfms/s update rate
  • Capture more data with up to 4 Mpts memory
  • Expand your measurement capabilities with full upgradability: Add 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis & mask testing at any time
See downloads for more details
Installed Options
ADVMATH
DVMCTR
EDK
MEMUP
MSO
RML
SGM
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results