Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Tektronix DPP125C

-DPP125C-0

Digital Pre-emphasis Processor

Tektronix DPP125C Digital Pre-emphasis Processor

From USD*914.00New Price 45,700.00 USD*

Keysight MV Outlet Buy Now914.00
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

  • Enclosure with the BERTScope footprint to allow equipment stacking
  • Optional integrated clock doubler enables full rate stress for 12 Gb/s SAS
  • Pre-cursor or Post-cursor Adjustment for Optimizing Compensation for ISI and Loss
  • 1 to 12.5 Gb/s for Support of Hardware-based Equalization of 2nd- and 3rd-generation Serial Standards
  • 3- or 4-tap for Full Support of Compliance Testing for 802.3ap, Serial Attached SCSI, 10GBASE-KR Backplanes, DisplayPort™, USB 3.0/3.1 PCI Express® Gen3
  • Easy Setup with Concurrent Multiple Domain Views Ideal for Operation as a Stand-alone Instrument Controlled by a Remote PC, or with a BERTScope for Complete Software Integration
  • Precise Control to Correct for Effects such as Backplane ISI or Optical Effects with Adjustability through Tap Weights or Step Response provides the Flexibility Needed for Complete Design Characterization
  • Optional integrated reference clock multiplication to PCIe compliant 2.5 GHz, 5 GHz, and 8 GHz Optional integrated eye opener functionality for testing DUTs with long channels
  • BERTScope Clock/Data delay compensated internally to allow lengthmatched cables



Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results