Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B2985A

-B2985A-0

Electrometer/High Resistance Meter / 0.01fA / 1000V

Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
Actual instrument
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V
  • Keysight B2985A Electrometer/High Resistance Meter / 0.01fA / 1000V

From USD*6,334.90New Price 11,518.00 USD*

Keysight Store on eBay Buy Now6,334.90
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Key measurement specifications

  • 0.01 fA minimum measurement resolution
  • 10 PΩ maximum resistance measurement with 1000 V source
  • 20,000 readings/s

Graphical capabilities

  • Time domain view to capture transients
  • Histogram view to perform quick data analysis
  • Other X-Y plots (I-V, I-t, R-t, Q-t, I-R, etc.)

Other key functionalities and capabilities

  • Setup integrity checker software (Option)
  • Easy-to-use auto navigation
  • Real-time Noise Monitor

The B2985A Electrometer/High Resistance Meter is the world’s only graphical electrometer that allows you to confidently measures small currents with 0.01 fA (0.01 x 10-15 A) resolution and large resistances of up to 10 PΩ (10 x 1015 Ω). It possesses a 4.3” color LCD with a graphical user interface that provides trend chart and histogram data in addition to numeric information. These front-panel capabilities enable you to capture transient behavior and to perform quick statistical analyses without a PC. The available Setup Integrity Checker software option allows you to compare the noise levels of different cabling and fixturing arrangements to help isolate external noise sources.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results