Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight B1520A

-B1520A-0

Multi Frequency Capacitance Measurement Unit Module for B1500

Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Actual instrument
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
  • Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500

From USD*9,550.80New Price 15,918.00 USD*

Buy Now Online9,550.80
Request a quote

Back
Keysight B1520A Multi Frequency Capacitance Measurement Unit Module for B1500
Keysight Used
Keysight B1520A
Multi Frequency Capacitance Measurement Unit Module for B1500
Configuration: No customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight B1520A Data sheet
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194996098304

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Measurement functions

  • Multi frequency AC impedance measurement capability for CV (Capacitance - Voltage), C-t (Capacitance - time) and C-(Capacitance - frequency) measurement
  • Supported measurement: Cp-G, Cp-D, Cp-Q, Cp-Rs, Cs-Rs, Cs-D, Cs-Q, Lp-G, Lp-D, Lp-Q, Lp-Rs, Ls-Rs, Ls-D, Ls-Q, R-X, G-B, Z-θ, Y-θ
  • Easy and fast yet accurate IV and CV measurements by automated connection change by the optional SCUU

Key specifications

  • Frequency range from 1 kHz to 5 MHz with minimum 1 mHz frequency resolution
  • 25 V built-in DC bias and 100 V DC bias with SMU and SCUU (SMU CMU Unify Unit)
  • Up to 250 mVrms signal level
  • 1001 sweep points in CV, C-f and C-t measurement

Absolute confidence extended to capacitance-voltage (CV) measurement through current-voltage (IV) and CV integration
Keysight B1520A Multi Frequency Capacitance Measurement Unit (MFCMU) of Keysight B1500A is backed up by Keysight LCR meter technology and knowledge for many years. It can expand accurate capacitance measurement capability on the Keysight B1500A Semiconductor Device Parameter Analyzer. The combination of MFCMU and Source/Measure Units (SMUs) makes Keysight B1500A complete IV and CV measurement solution from basic IV to various capacitance measurements such as CV, C-t, C-f and Quasi-Static CV (QS-CV) in a box. Along with analysis and data management capability of EasyEXPERT software, it is very powerful and useful to perform IV and CV characterizations for a wide range of devices such as semiconductor, carbon nanotube (CNT), carbon nanowire (CNW), active/passive component, material and any electric devices that require accurate and precise IV and CV measurement.

Easy and fast yet accurate IV and CV measurements by automated connection change
In addition, the optional SMU CMU unify unit (SCUU) enables you to switch between CV and IV measurements easily and fast without sacrificing measurement accuracy. Besides taking care of switching and accuracy issues the B1500A and SCUU combination also solves CV measurement compensation, connection and return path issues. This is all done automatically, without requiring you to have a detailed understanding of the theory involved in making CV measurements.

Capacitance measurement up to 100 V bias with the SCUU integrated bias-T
The MFCMU has built-in DC bias source up to 25 V for easy biasing without extra instrument. If higher DC voltage is needed, the DC bias can be expanded up to 100 V by the SMU through the integrated bias-T in the SCUU. The expandability of wide DC bias enables easy and fast yet accurate IV and CV measurement for a wide range of devices.

See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results