Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight 84908M
Programmable Step Attenuator / DC to 50 GHz / 0 to 65 dB / 5 dB steps
From USD*2,372.40New Price 5,272.00 USD*
Order as listed from Keysight Store on eBay:Buy Now Online |
Get a quote, upload a Purchase Order and order: |
Shipping: All countries except EU/CH/NO/TR (RoHS) | |
Support: 30 days right-of-return For calibration & service plans contact us. Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
Key Features
Superior RF Performance
- Frequency range: dc to 50 GHz
- Insertion loss at 0 dB: 0.8 dB + 0.04 dB/GHz (dc to 40 GHz), 3.0 (to 50 GHz
- Maximum SWR: 1.3 to 12.4 GHz, 1.7 to 34 GHz, 1.8 to 40 GHz, 3.0 to 50 GHz
Repeatability and Life Span
- Repeatability life: 0.03 dB (typical)
- 5 million cycles per section
Power Handling
- Maximum RF input power: 1 W (average), 50 W (peak)
Features
- Connector type: choice of 2.4 mm female, 2.4 mm male/female
- Programming connector: 10-pin sockets
Keysight now offers a family of higher frequency attenuators for your communications and aerospace applications. Combining low insertion loss with long life and excellent repeatability, these attenuators safeguard your test platform from failures, recalibration, downtime, and lost production.
The Keysight 84908M is a programmable step attenuator with an attenuation range of 0 to 65 dB in 5 dB steps.
For more information about programmable rf step attenuator, please visit Keysight Programmable RF Step Attenuator.