Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 84904L

-84904L-0

Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps

Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
Actual instrument
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps
  • Keysight 84904L Programmable Step Attenuator / DC to 40 GHz / 0 to 11 dB / 1 dB steps

From USD*1,361.40New Price 4,538.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online1,361.40
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 84904L Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE184254278525

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Superior RF Performance

  • Frequency range: dc to 40 GHz
  • Insertion loss at 0 dB: 0.8 dB + 0.04 dB/GHz
  • Maximum SWR: 1.3 to 12.4 GHz, 1.7 to 34 GHz, 1.8 to 40 GHz

Repeatability and Life Span

  • Repeatability life: 0.03 dB max 5 million cycles per section, typical
  • 5 million cycles per section

Power Handling

  • Maximum RF input power: 1 W (average), 50 W (peak)

Features

  • Connector type: 2.4 mm female, optional 2.4 mm/2.92 mm male/female
  • Programming connector: 10-pin sockets

The Keysight 84904L programmable step attenuator offers coaxial measurements to 40 GHz in a compact, rugged design. It offers repeatability of better than 0.03 dB, excellent life (greater than 5 million switching cycles per section) and an attenuation range of 0 to 11 dB in 1-dB steps. This latest design evolution sets new standards for size and performance. High attenuation accuracy and low SWR are achieved through the use of miniature thin-film attenuation cards composed of high-stability tantalum nitride film of saphire substrate. Insertion loss is outstanding, with with only 2.4 dB of loss at 40 GHz. The compact size of the unit, 35% smaller than the Keysight 8495/7 (26.5 GHz) family, allows for easy integration into instruments and ATE systems.

See downloads for more details
Installed Options
0062.92MM SMA COMPATIBLE CONNECTORS
02424 VDC SUPPLY VOLTAGE
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote to check availability.
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads
‹ Back to results