Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight 81490A

-81490A-0

Reference Transmitter for Optical Receiver Stress Test

Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
Actual instrument
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test
  • Keysight 81490A Reference Transmitter for Optical Receiver Stress Test

From USD*54,981.45New Price 122,181.00 USD*

Keysight Store on eBay Buy Now54,981.45
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • 33 GHz typical electro-optical bandwidth
  • Optical wavelength
  • 1310 nm & 1550 nm Single Mode Fiber
  • 850 nm Multi Mode Fiber
  • Rise and fall times
    • < 25 ps
    • < 15 ps (typical)
  • Jitter
    • < 0.2 UI
    • < 0.15 UI (typical)

Keysight’s 81490A reference transmitter is optimized to offer excellent eye quality as a reference for testing 10 GbE-LR, -ER, -SR according to IEEE 802.3ae, 100GBASE-LR4,-ER4,-SR4 according to IEEE 802.3bs and according to 10/16 G FC Fibre Channel specifications. With the integration into the Keysight LMS platform it offers seamless operation with the N4917A/B optical receiver stress test solution.

The high modulation bandwidth of up to 35GHz enables to build test setups that deliver arbitrary optical modulated signals in combination with electrical waveform generators.

Benefits

  • Support for full compliance to IEEE 802.3ae -LR, -ER, -SR and IEEE 802bs -LR4, -ER4, -SR4 in combination with the N4917A/B Optical Receiver Stress Test solution.
  • 1310 nm and 1550 nm Single Mode Fiber transmitter included in one module saves time and cost.
  • Module with external laser source input for addressing 1300nm WDM bands.
  • 850nm Multimode Fiber transmitter.
  • Scalability with the integration into industry standard Keysight LMS platform extends your optical workbench capabilities.
  • Analog modulation bandwidth of 35 GHz extends the application to arbitrary optical waveform generation in combination with an electrical arbitrary waveform generator.



Key Documents

Configuration & Options
Installed Options
E10
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results