Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 11970U

-11970U-0

Waveguide Harmonic Mixer / 40 to 60 GHz

Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Actual instrument
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
  • Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz

From USD*3,752.00New Price 5,360.00 USD*

Buy Now Online3,752.00
Request a quote

Back
Keysight 11970U Waveguide Harmonic Mixer / 40 to 60 GHz
Keysight Used
Keysight 11970U
Waveguide Harmonic Mixer / 40 to 60 GHz
Configuration: C01
Customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 11970U Data sheetKeysight 11970U User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE195068807817

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • Flat frequency response
  • Low conversion loss
  • No bias or tuning adjustments
  • 100 mW safe input level

The Keysight 11970U waveguide mixer is a general-purpose harmonic mixer employing a dual-diode design to achieve flat frequency response and low conversion loss. These are achieved without external dc bias or tuning stubs. Manual operation and computer-controlled hardware operation are simplified because mixer bias and tuning adjustment are not required.

The 11970U extends the frequency range of the Keysight N9030A PXA high-performance signal analyzer to the U-band (40 to 60 GHz). It is also fully compatible with other Keysight spectrum analyzers including: the E4440A/46A/48A PSA (with Option AYZ), the E4407B ESA-E (with Option AYZ), the 856xEC, the 8566B (with a preamplifier), and the 7000 modular analyzer (with the 70907A/B external mixer interface module).

An external diplexer is required to connect the 11970U with the N9030A PXA (with Option EXM). The recommended diplexer can be purchased from Keysight as model number N9029AE13 or from OML, Inc as model number DPL.313B.

See downloads for more details
Installed Options
C01IMPROVED EMC RADIATED SUSCEPTIBILITY
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Upgrade to a N9918A now.
Low price and in stock.

See Offers

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results