Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 11713C

-11713C-0

LXI-Compliant Attenuator/Switch Driver

Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Actual instrument
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver
  • Keysight 11713C LXI-Compliant Attenuator/Switch Driver

From USD*3,758.95New Price 5,783.00 USD*

Buy Now Online3,758.95
Request a quote

Back
Keysight 11713C LXI-Compliant Attenuator/Switch Driver
Keysight Used
Keysight 11713C
LXI-Compliant Attenuator/Switch Driver
Configuration: No customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight 11713C Data sheetKeysight 11713C Configuration GuideKeysight 11713C User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Factory, Penang, MY
Deal IDE174939378705

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Attenuator and switching capability

  • Controls a combination of 4 programmable attenuators and 4 SPDT switches
  • Or controls up to 20 SPDT switches
  • 100-microsecond response time
  • 2,000,000 switching cycles

Remote control and programming

  • LXI compliant to control and trigger the 11713C remotely via a full-featured graphical web interface
  • GPIB with USB and LAN options for easy remote integration
  • Standard SCPI programming language
  • Full backward compatibility with the Keysight 11713A

Drive power supply

  • 5V, 15V and 24V tri-voltage supply
  • User-defined voltage supply
  • 1.7 A maximum continuous current

Other features

  • User-friendly interface for quick set up, switching, and remote control of automated test equipment (ATE)
  • Built-in counter for easy switch life monitoring
  • Point-to-point connection to Keysight programmable attenuators and switches with 9 optional cable types

Quick, Easy Design Validation and Automated Testing

The Keysight LXI-compliant 11713C attenuator/switch driver provides remote or front-panel drive control for 4 programmable attenuators and 4 SPDT switches. The Keysight 11713C can also be used to independently control up to 20 switches. Designed with both benchtop and ATE environments in mind, this flexible, stand-alone driver provides an intuitive user interface, a variety of switching options, software programmability and remote control features for quick, easy design validation and automated testing.

An integrated power supply eliminates the need for an external power source. Each Keysight 11713C is offered with nine optional plug-in drive cables to provide point-to-point connection to Keysight programmable attenuators and switches. The driver response time is less than 10 microseconds.

Fast easy front-panel and remote control of ATE systems

Front panel push-buttons and an easy-to-read LCD display simplify the setup of functions such as voltage, TTL functions, IP address, etc. Powerful software programming and a choice of GPIB, USB or LAN connectivity and software instrument drivers provide instrument and programming compatibility.

See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results