Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight UXR0702AP

-UXR0702AP-0

Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel

Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
  • Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
  • Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
  • Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel
  • Keysight UXR0702AP Infiniium UXR Real-Time Oscilloscope / 70 GHz / 1mm / 256 GSa/s / 2 Channel

Discount from* 25 % New Price 601,307.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly.Buy Now Online0.00
Shipping: All countries
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Developing next generation technology requires world-class signal integrity from your test equipment. Achieve design insights you never thought possible with the highest bandwidth, highest ENOB, and lowest noise floor. Keysight’s breakthrough technology enables you to conquer even the most difficult measurement and design challenges.

  • 70 GHz bandwidth
  • 2 full bandwidth channels
  • 10 bit ADC
  • 256 GSa/s sample rate on all channels
  • Up to 2 Gpts of memory
  • Upgradable to 110 GHz
  • Optional calibration module for on-site self-calibration
  • High-speed SDA and Clock Recovery included
  • User Defined functions included
  • 1 mm connector inputs



Key Documents

Configuration & Options
Installed Options
801
Installed
809
Standard oscilloscope hardware
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
01G   From USD* 0.00
Add
02G   From USD* 0.00
Add
601   From USD* 0.00
Add
602   From USD* 0.00
Add
605   From USD* 0.00
Add
610   From USD* 0.00
Add
D9010PAMA   From USD* 6,000.00
Pulse Amplitude Modulation PAM-N Analysis Software
Add
D9010EAPC   From USD* 7,500.26
Ethernet 10GBASE-KR Tx Compliance Software
Add
D9010CAUC   From USD* 12,750.28
CAUI-4 Ethernet Tx Compliance Software
Add
D9010XAUC   From USD* 3,750.14
XAUI Tx Compliance Software
Add
D9010EBSC   From USD* 13,132.84
IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes
Add
D9030TBTC   From USD* 12,750.28
Thunderbolt 3 Tx Software
Add
D9010EBZC   From USD* 12,750.28
Ethernet Tx Compliance Software (10G, MGBase-T, Nbase-T)
Add
D9010MCDP   From USD* 2,317.76
MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY)
Add
D9040PCIC   From USD* 7,500.26
PCI Express Tx Compliance Software
Add
D9050PCIC   From USD* 12,937.50
PCI Express5 Tx Compliance Software
Add
D9010PCIP   From USD* 6,083.65
Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS)
Add
D9020SCNA   From USD* 5,704.01
InfiniiScan Measurement and Zone Triggering Software
Add
D9010UDAA   From USD* 3,150.00
User Defined Application Software
Add
D9050LDDC   From USD* 6,717.66
LPDDR5 Tx Compliance Software
Add
D9020BDLP   From USD* 19,687.50
Complete Infiniium Protocol Decode/Trigger Bundle
Add
D9010BDLP   From USD* 0.00
Protocol Decode/Trigger Software Bundle (Low Speed, Auto, MIPI, Military …)
Add
D9021HDMC   From USD* 7,500.26
HDMI Tx Compliance Software
Add
D9040EDPV   From USD* 7,500.26
eDP Tx Validation Software
Add
D9040DDRC   From USD* 3,750.14
DDR4 and LPDDR4 Tx Compliance Software
Add
D9050DDRC   From USD* 7,725.31
DDR5 Tx Compliance Software
Add
D9030DDRC   From USD* 3,750.14
DDR3 and LPDDR3 Tx Compliance Software
Add
D9020DDRC   From USD* 3,750.14
DDR2 and LPDDR2 Tx Compliance Software
Add
D9010CEIC   From USD* 13,132.84
OIF-CEI 4.0 Compliance Application for Infiniium Real-Time Oscilloscopes
Add
D9010SFPC   From USD* 7,500.26
SFP+ Tx Compliance Software
Add
D9010MILP   From USD* 2,400.00
Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire)
Add
D9020JITA   From USD* 10,885.88
EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software
Add
D9010BJAC   From USD* 7,500.26
40GBASE-CR4 and 100GBASE-CR10 Tx Compliance Software
Add
D9010BJBC   From USD* 7,500.26
100GBASE-KR4 Tx Compliance Software
Add
D9010BJCC   From USD* 7,500.26
100GBASE-CR4 Tx Compliance Software
Add
D9010EKRP   From USD* 10,139.42
10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software
Add
D9010DMBA   From USD* 3,150.01
De-embedding Software (Precision Probe, InfiiniSim Basic)
Add
D9010EMBP   From USD* 2,400.00
Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...)
Add
D9010POWA   From USD* 3,525.00
Power Integrity Analysis Software
Add
D9020DPHC   From USD* 3,750.14
MIPI D-PHY Tx Compliance Software
Add
D9010CPHC   From USD* 7,500.26
MIPI C-PHY Tx Compliance Software
Add
D9040MPHC   From USD* 3,750.14
MIPI M-PHY Tx Compliance Software
Add
D9010MPLP   From USD* 2,433.64
Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI)
Add
D9010MPMP   From USD* 2,839.41
MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
Add
D9040DPPC   From USD* 12,750.28
DisplayPort Tx Compliance Software
Add
D9040USBC   From USD* 21,562.50
USB4 Transmitter Compliance Test Software
Add
D9020USBC   From USD* 12,750.34
USB 3.2 Tx Compliance Software
Add
D9010USBC   From USD* 7,500.26
USB 2.0 Tx Compliance Software
Add
D9010USBP   From USD* 12,000.00
USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software
Add
D9020ASIA   From USD* 10,726.77
Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk)
Add
D9010LSSP   From USD* 2,399.99
Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Add
D9010ETHC   From USD* 7,500.26
Ethernet Tx Compliance Software (Ethernet, EEE)
Add
D9010AUTP   From USD* 2,399.99
Automotive Protocol Decode/Trigger Software (CAN, LIN, CAN-FD, FlexRay ...)
Add
D9020AUTP   From USD* 4,607.09
High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
Add
D9010EXMA   From USD* 3,150.00
External Mixer Assistant Software
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment