Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7026A

-N7026A-0

AC/DC High Sensitivity Current Probe / 150 MHz

Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz
Actual instrument
Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz
Actual instrument
Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz
Actual instrument
  • Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz
  • Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz
  • Keysight N7026A AC/DC High Sensitivity Current Probe / 150 MHz

From USD*1,946.70New Price 5,562.00 USD*

Keysight Store on eBay Buy Now1,946.70
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Wide bandwidth: DC to 150 MHz
  • High sensitivity: down to 1 mA/div
  • Lower current measurement capability with high signal to noise ratio
  • With external AC adapter: 40 Apeak non-continuous, 30 ADC, 30 Arms continuous
  • Without external AC adapter: 15 Apeak non-continuous, 5 ADC, 5 Arms continuous
  • Demagnetization (degauss) and offset calibration button on probe for easy access
  • Compatible with high impedance AutoProbe interface

The Keysight N7026A is a 150 MHz bandwidth, active current probe for InfiniiVision and Infiniium oscilloscopes. The probe features wide and flat bandwidth (DC-150 MHz), lower noise (<250 µArms), and wide input range (up to continuous 30Arms or non-continuous 40Apeak). This enables you to measure down to 1 mA/div, giving you a much more accurate view of your low-level signals.

For accurate measurement with a clamp-on current probe, degaussing and eliminating the offset error is critical. The degauss and calibration button located on the probe makes removing any residual magnetism and unwanted DC offset quick and easy. The probe can either be powered directly by the InfiniiVision and Infiniium AutoProbe interface, measuring up to 15 Apeak, or it can be powered by an external AC adapter, measuring up to 40 Apeak.

The N7026A is ideal for capturing transient current signals, such as those found in high frequency digital circuits, ICs, motor controllers, in switching power supplies, inverters and current amplifiers driving inductive loads.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment