- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight MSOX91604A
Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels
From USD*54,225.30New Price 180,751.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
The world’s fastest real-time oscilloscope
- 16 GHz true analog bandwidth, upgradable to 33 GHz
- 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
- Industry deepest memory with up to 2 Gpts memory with 20 Mpts per channel standard (50 Mpts per channel with DSA option)
- Industry-leading 16 channels with up to 20 GSa/s timing resolution
The highest real-time scope measurement accuracy
- Industry’s lowest oscilloscope noise floor (1.45 mVrms at 16 GHz at 50mV/div)
- Lowest jitter measurement floor (<100 fS)
- New calibration leads to industry-leading Spurious Free Dynamic Range (SFDR)
Industry’s first and only 30 GHz oscilloscope probing system
- Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
- Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
- PrecisionProbe allows you to quickly characterize any input to your oscilloscope
- Digital channels are fully compatible with Keysight’s 90-pin logic analyzer probes
- New MSO DDR interposer probing design from http://www.futureplus.com
Industry’s most comprehensive application-specific measurement software
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
- Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
- MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes
When you’re deploying emerging high speed serial bus technology, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need the truest representation of your signals under test. The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding the industry’s lowest noise floor and jitter measurement floor; giving the 90000 X-Series true analog hardware performance to 33 GHz. The 90000 X-Series deliver the lowest noise and have the lowest jitter measurement floor in the industry, ensuring superior measurement accuracy.
The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future. PrecisionProbe is the only tool available on an oscilloscope that allows for channel characterization and compensation.
The MSOX91604A features 16 fully-integrated, time-aligned digital channels that give you insight into timing relationships and allow precise triggering. The MSOX91604A has special modes designed to help with debug and validation of memory systems.
Key Documents
Keysight MSOX91604A Data sheet
Keysight MSOX91604A Configuration Guide
Keysight MSOX91604A User Manual
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.