Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOX6004A

-MSOX6004A-0

Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels

Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX6004A Mixed Signal Oscilloscope / 1 GHz to 6 GHz / 4 Analog Plus 16 Digital Channels

From USD*10,442.25New Price 23,205.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online10,442.25
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

InfiniiVision 6000 X-Series digital oscilloscopes are the most advanced members of the InfiniiVision family. They enable you to more deeply analyze signals with capabilities such as histograms, jitter analysis, and eye diagrams. Unlike other oscilloscopes, using these advanced capabilities is easy. An intuitive touch user interface, voice control, and zone triggering make the most complex tasks simple.

  • 1 to 6 GHz frequency range
  • 4 analog plus 16 digital channels
  • Easily view and isolate signals on the 12.1-in capacitive multi-touch screen with Zone triggering and 450,000 wfms/s update rate
  • Make more precise measurements with 115 Vrms noise floor at 1 mV/div (1 GHz)
  • Get performance measurements anywhere with the portable 6-in deep size
  • Quickly see analysis details with standard histogram and color grade
  • View signal integrity with jitter and eye diagram analysis options
  • Expand capabilities with full upgradability



Key Documents

Configuration & Options
Installed Options
ADVMATH
Installed
DVMCTR
Installed
EDK
Installed
MEMUP
Installed
MSO
Installed
RML
Installed
SGM
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment