Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOX4154A

-MSOX4154A-0

Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels

Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
Actual instrument
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels
  • Keysight MSOX4154A Mixed Signal Oscilloscope / 1.5 GHz / 4 Analog plus 16 Digital Channels

From USD*7,535.70New Price 25,119.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online7,535.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Keysight InfiniiVision 4000 X-Series oscilloscopes are engineered for next-generation performance to deliver waveform update rates 20 times faster than the competition. A large 12.1-inch capacitive touch screen combined with innovative hardware-based zone touch triggering means you can easily capture and view your signals. Have confidence you will catch even the rarest of glitches and see more with the 4000 X-Series.

  • 1.5 GHz
  • 4 analog plus 16 digital channels
  • Quickly test with a simplified operation and intuitive user interface enabled by a large 12.1-inch capacitive touch screen
  • Isolate signals in seconds with exclusive Zone touch triggering
  • Capture more data with 4 Mpts memory and standard segmented memory
  • See more signal detail with 1,000,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add dual-ch 20 MHz arbitrary WaveGen, 3-digit DVM, serial trigger and analysis & mask testing at any time



Key Documents

Configuration & Options
Installed Options
ADVMATH
Installed
DVM
Intergrated Digital Voltmeter (DVM), installed fixed perpetual license
Installed
EDK
Education and training kit, installed fixed perpetual license
Installed
MEMUP
Installed
MSO
Installed
RML
Installed
SGM
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment