Keysight MSOX3104T
Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
From USD*6,316.45New Price 18,047.00 USD*
- 4 x N2843 500MHz passive probes
- 1 x N2756A 16 channel MSO cable
- Software application bundle
- 1 Year Keysight Warranty
- Recent Calibration Certificate
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- 1 GHz
- 4 analog plus 16 digital channels
- Easily view and analyze your signals on the large 8.5-inch capacitive touch screen
- Isolate signals in seconds with exclusive Zone touch triggering
- See more signal detail with the 1,000,000 wfms/s update rate
- Capture more data with up to 4 Mpts memory
- Expand your measurement capabilities with full upgradability: Add 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis & mask testing at any time
Key Documents
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.