Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Keysight MSOX3104T

-MSOX3104T-0

Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels

Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOX3104T Mixed Signal Oscilloscope / 1 GHz / 4 Analog Plus 16 Digital Channels

From USD*7,576.45New Price 21,647.00 USD*

$20,142 value now $6,848

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online7,576.45
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

The 3000T X-Series oscilloscopes offer our high-end technology in a smaller form factor, with an extremely intuitive touch user interface. With an industry-leading waveform update rate, you can capture elusive glitches and anomalies not possible on other oscilloscopes. Combined with our extensive set of software options and probes, the 3000T X-Series enables you to make measurements you can count on.

  • 1 GHz
  • 4 analog plus 16 digital channels
  • Easily view and analyze your signals on the large 8.5-inch capacitive touch screen
  • Isolate signals in seconds with exclusive zone touch triggering
  • See more signal detail with the 1,000,000 wfms/s update rate
  • Capture more data with up to 4 Mpts memory
  • Expand your measurement capabilities with full upgradability: Add 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis & mask testing at any time



Key Documents

Configuration & Options
Installed Options
ADVMATH
Installed
DSOXT3APPBNDL
SW application bundle license for 3000 XT-Series
Installed
DVMCTR
Installed
EDK
Installed
MEMUP
Installed
MSO
Installed
RML
Installed
SGM
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment