Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOX2002A

-MSOX2002A-0

Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels

Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels

From USD*1,294.15New Price 2,353.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online1,294.15
Request a quote

Back
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Keysight Used
Keysight MSOX2002A
Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Configuration: 001, DVM, EDK, MSO
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight MSOX2002A Data sheetKeysight MSOX2002A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE184825189432

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

All the Basics, Plus Digital Channels
Sometimes you need a basic oscilloscope with a little more functionality — features like advanced waveform math, higher updates rates, or mixed signal capabilities. All of this is available in the InfiniiVision 2000 X-Series to enable you to perform deeper analysis in an entry-level oscilloscope

  • 70 MHz
  • 2 analog plus 8 digital channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 1 Mpts memory
  • See more signal detail with 200,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
  • Easily set up teaching labs with our free Educator’s Resource Kit
See downloads for more details
Installed Options
001WAVEGEN 20 MHZ FUNCTION GENERATOR, INSTALLED FIXED PERPETUAL LICENSE
DVMDIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE
EDKEDUCATION KIT FOR MSO X 2000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE
MSO
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Knowledge Base

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

‹ Back to results