Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOX2002A

-MSOX2002A-0

Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels

Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
Actual instrument
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels
  • Keysight MSOX2002A Mixed Signal Oscilloscope / 70 MHz / 2 Analog Plus 8 Digital Channels

From USD*1,294.15New Price 2,353.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online1,294.15
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 70 MHz
  • 2 analog plus 8 digital channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 1 Mpts memory
  • See more signal detail with 200,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add 20 MHz function generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time
  • Easily set up teaching labs with our free Educator’s Resource Kit



Key Documents

Configuration & Options
Installed Options
001
WAVEGEN 20 MHZ FUNCTION GENERATOR, INSTALLED FIXED PERPETUAL LICENSE
Installed
DVM
DIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE
Installed
EDK
EDUCATION KIT FOR MSO X 2000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE
Installed
MSO
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment