Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight MSOS254A

-MSOS254A-0

Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels

Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
Actual instrument
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels
  • Keysight MSOS254A Mixed Signal Oscilloscope / Infiniium S Series / 2.5 GHz / 4 Analog Plus 16 Digital Channels

From USD*18,535.50New Price 37,071.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online18,535.50
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

Whether you have to debug your latest design or verify compliance, it is critical that your oscilloscope displays a true representation of your signal. This requires world-class signal integrity. Infiniium S-Series oscilloscopes were designed with this in mind. The S-Series provides superior time base, front-end, and ADC technology blocks. This gives you a platform with up to 16 bits of resolution, low noise, low jitter, and high effective number of bits (ENOB) — giving you visibility into the true performance of your device.

  • 2.5 GHz bandwidth (upgradable)
  • Access up to 16 digital channels in addition to 4 analog channels with mixed signal oscilloscope (MSO) models
  • Achieve up to 16 bits of vertical resolution with our advanced system architecture
  • Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
  • Get accurate and repeatable measurements along with a flat frequency response with the built-in correction filters
  • Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
  • Gain increased usability with the multi-touch supported 15” capacitive touch screen and solid state drive for fast boot and reliability
  • Improve your testing with a wide range of protocol, compliance, and analysis software



Key Documents

Configuration & Options
Installed Options
100
Installed
W10
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment