Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Multi-Vendor Outlet
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Tektronix MSO72504DX

-MSO72504DX-0

Mixed%20Signal%20Oscilloscope%20-%2025%20GHz%2C%20100%20GS%2Fs%2C%204%20Channel

Tektronix MSO72504DX Mixed%20Signal%20Oscilloscope%20-%2025%20GHz%2C%20100%20GS%2Fs%2C%204%20Channel

From USD*105,630.00New Price 211,260.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight MV Outlet on eBayBuy Now Online105,630.00

Keysight Used

MSO72504DX

Mixed%20Signal%20Oscilloscope%20-%2025%20GHz%2C%20100%20GS%2Fs%2C%204%20Channel

Deal summary

Configuration: 5XL, ASM, DDRA, DJA, MSOU, MTH, PCE3, PTH1, SAS3, SAS3-TSG, SAS3-TSGW, SLA, SR-810B, SR-CUST, SR-EMBD, SR-PCIE, STU, VET
Shipping:Limited countries only
Support: -
Accessories:
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total
Get a quote to order directly from Keysight:
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard
Condition
Calibration
Accessories
Shipping Limited countries only Check availability
Deal IDM265155331679

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

SpecificationsSee downloads for more details
Installed Options
5XL50 MEG MAX 50M/CH
ASMADVANCED SERIAL MASK
DDRADDR MEMORY BUS ANALYSIS (REQUIRES DJA)
DJAJITTER AND EYE DIAGRAM TOOLS - ADVANCED
MSOU16-CHANNEL MSO
MTHSERIAL MASK TESTING
PCE3PCI EXPRESS COMPLIANCE MODULE
PTH13.125 GB/S SERIAL PATTERN TRIGGER
SAS3TX COMPLIANCE TEST APPLICATION
SAS3-TSGSAS-3 AUTOMATED TX COMPLIANCE TEST APPLICATION
SAS3-TSGWSAS TRANSMITTER MEASUREMENTS
SLASDLA ADVANCED
SR-810B8B/10B SERIAL ANALYSIS
SR-CUSTCUSTOM SERIAL ANALYSIS
SR-EMBDEMBEDDED SERIAL TRIGGERING AND ANALYSIS (I2C: SPI)
SR-PCIEPCI EXPRESS SERIAL ANALYSIS
STU6.25 GB/S SERIAL PATTERN TRIGGER
VETVISUAL TRIGGER AND SEARCH
See downloads for more details
Calibration Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Knowledge Base

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

‹ Back to results