Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSOZ334A

-DSOZ334A-0

Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels

Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
Actual instrument
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels
  • Keysight DSOZ334A Infiniium Oscilloscope / 33 GHz / 80 GSa/S / 4 Channels

From USD*216,932.65New Price 394,423.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online216,932.65
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 33 GHz of real-time bandwidth (upgradable to 63 GHz)
  • 80 GSa/s sample rate on 4 channels
  • Capture more data with the deep memory of up to 2 Gpts (50 Mpts per channel standard)



Key Documents

Configuration & Options
Installed Options
DSOZ000-601
SYNCHRONIZATION PORT FOR MULTIPLE Z-SERIES OSCILLOSCOPE USE
Installed
DSOZ000-800
STANDARD REMOVABLE SSD DRIVE FOR Z-SERIES - 500 GB
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment