Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSOX3012A

-DSOX3012A-0

Oscilloscope / 100MHz / 2 Analog Channels

Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
Actual instrument
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels
  • Keysight DSOX3012A Oscilloscope / 100MHz / 2 Analog Channels

From USD*2,229.70New Price 4,054.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online2,229.70
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 100 MHz
  • 2 analog channels
  • Easily view your signals on the 8.5-inch WVGA display
  • Capture more data with up to 4 Mpts memory
  • See more signal detail with 1,000,000 wfms/s update rate
  • Expand your measurement capabilities with full upgradability: Add bandwidth, memory, digital channels, 20 MHz arbitrary waveform generator, 3-digit voltmeter, serial trigger and analysis, segmented memory & mask testing at any time



Key Documents

Configuration & Options
Installed Options
DVM
DIGITAL VOLT METER -2.5-DIGIT DVM 5-DIGIT COUNTER, FIXED PERPETUAL LICENSE
Installed
EDK
EDUCATION KIT FOR DSO X 3000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE
Installed
RML
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment