Keysight Used
- Savings of up to 90%
- Fully Working
- Calibrated or Tested
- 30-Day Warranty
- No Customization
- Shipping to limited countries
Keysight DSOS604A
High-Definition Oscilloscope / 6 GHz / 4 Analog Channels
From USD*29,852.10New Price 66,338.00 USD*
Keysight Store on eBay | Buy Now |
Need a Quote? | Request Quote |
Shipping: Worldwide (excluding EU/CH/NO/TR) | |
Support: 30 days, extendible warranty Extendible in some cases, please check prior to purchasing. | |
Accessories: Not included For help, please contact your local Keysight representative | |
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
![]() | Do you need help?Contact Oli with any questions regarding your purchase. | Contact me |
Key Features
- 6 GHz bandwidth (upgradable)
- 4 analog channels
- Achieve up to 16 bits of vertical resolution with our advanced system architecture
- Capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- Get superior signal integrity with an average system ENOB of 8.1 bits at full bandwidth
- Gain increased usability with the multi-touch supported 15 inch capacitive touch screen and solid state drive for fast boot and reliability
- Improve your testing with a wide range of protocol, compliance, and analysis software
Key Documents
Do you need help?
Contact us with any question reguarding your purchase.


Do you need help?
Contact us with any question reguarding your purchase.
?
* Disclaimer:
- Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
- The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
- The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
- The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
- Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
- eBay is a registered trademark of eBay Inc.
- Alibaba is a registered trademark of Alibaba.