Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight DSAZ634A

-DSAZ634A-0

Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels

Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels
  • Keysight DSAZ634A Infiniium Oscilloscope / 63 GHz / 160/80 GSa/s / 4 Channels

Discount from* 25 % New Price 522,640.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 63 GHz of real-time bandwidth
  • 80 GSa/s sample rate on 4 channels and 160 GSa/s sample rate on 2 channels
  • Capture more data with the deep memory of up to 2 Gpts (100 Mpts per channel standard)



Key Documents

Configuration & Options
Installed Options
800
Standard Removable SSD drive for Z-Series - 500 GB
Installed
Addable Options
info-icon Combine-ability of the selected addable optionsis subject to a technical check by Keysight.
01G   From USD* 18,204.00
Includes 1 Gpts/CH Memory
Add
020   From USD* 0.00
Add
02G   From USD* 36,408.00
Includes 2 Gpts/CH Memory
Add
050   From USD* 0.00
Add
100   From USD* 0.00
Includes 100 Mpts/CH Memory
Add
200   From USD* 3,633.75
Includes 200 Mpts/CH Memory
Add
500   From USD* 9,102.00
Includes 500 Mpts/CH Memory
Add
800   From USD* 0.00
Standard Removable SSD drive for Z-Series - 500 GB
Add
801   From USD* 1,003.50
Upgrade - Removable SSD drive for Z-Series - 1TB
Add
A6J   From USD* 485.25
ANSI Z540-1-1994 Calibration
Add
D9010PAMA   From USD* 6,000.00
Pulse Amplitude Modulation PAM-N Analysis Software
Add
D9010MCDP   From USD* 2,317.76
MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY)
Add
D9040PCIC   From USD* 7,500.26
PCI Express Tx Compliance Software
Add
D9010PCIP   From USD* 6,083.65
Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS)
Add
D9010SCNA   From USD* 2,399.99
Add
D9020SCNA   From USD* 5,704.01
InfiniiScan Measurement and Zone Triggering Software
Add
D9010UDAA   From USD* 3,150.00
User Defined Application Software
Add
D9010BDLP   From USD* 12,956.90
Protocol Decode/Trigger Software Bundle (Low Speed, Auto, MIPI, Military …)
Add
D9021HDMC   From USD* 7,500.26
HDMI Tx Compliance Software
Add
D9040EDPV   From USD* 7,500.26
eDP Tx Validation Software
Add
D9030DDRC   From USD* 3,750.14
DDR3 and LPDDR3 Tx Compliance Software
Add
D9010MILP   From USD* 2,400.00
Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire)
Add
D9020JITA   From USD* 10,885.88
EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software
Add
D9010JITA   From USD* 3,974.99
Add
D9010EKRP   From USD* 10,139.42
10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software
Add
D9010DMBA   From USD* 3,150.01
De-embedding Software (Precision Probe, InfiiniSim Basic)
Add
D9010EMBP   From USD* 2,400.00
Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...)
Add
D9010POWA   From USD* 3,525.00
Power Integrity Analysis Software
Add
D9020DPHC   From USD* 3,750.14
MIPI D-PHY Tx Compliance Software
Add
D9010CPHC   From USD* 7,500.26
MIPI C-PHY Tx Compliance Software
Add
D9010MPLP   From USD* 2,433.64
Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI)
Add
D9010MPMP   From USD* 2,839.41
MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC)
Add
D9040DPPC   From USD* 12,750.28
DisplayPort Tx Compliance Software
Add
D9020USBC   From USD* 12,750.34
USB 3.2 Tx Compliance Software
Add
D9010USBC   From USD* 7,500.26
Add
D9010USBP   From USD* 12,000.00
USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software
Add
D9020ASIA   From USD* 10,726.77
Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk)
Add
D9010LSSP   From USD* 2,399.99
Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...)
Add
D9020AUTP   From USD* 4,607.09
High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1)
Add
D9010AUTP   From USD* 2,399.99
Automotive Protocol Decode/Trigger Software (CAN, LIN, CAN-FD, FlexRay ...)
Add
D9010EXMA   From USD* 3,150.00
External Mixer Assistant Software
Add

Show Addable Options

Hide Addable Options

Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment