Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!
- Like-new Condition
- Updated Firmware
- Full Calibration
- New Accessories
- Like-new Warranty
- Customization possible
Keysight DSAZ254A-602
Infiniium Oscilloscope / 25 GHz / 80 GSa/S / 4 Channels / Standard Front Panel Trig Out-Aux Trig connectivity
Discount from* 15 % New Price 352,429.00 USD*
The product you're currently viewing is not available in your region. Please try searching for another model or check your location is set correctly. |
KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.
|
|
|
DSAZ254A Infiniium Z-Series oscilloscopes have 25 GHz of real-time oscilloscope bandwidth (upgradable to 63 GHz) and the industry’s lowest noise and jitter measurement floors.
- 25 GHz of real-time bandwidth (upgradable to 63 GHz)
- 80 GSa/s sample rate on 4 channels
- Capture more data with the deep memory of up to 2 Gpts (100 Mpts per channel standard)
800 | Standard Removable SSD drive for Z-Series - 500 GB |
(not installed)
01G | Includes 1 Gpts/CH Memory |
02G | Includes 2 Gpts/CH Memory |
050 | |
100 | Includes 100 Mpts/CH Memory |
200 | Includes 200 Mpts/CH Memory |
500 | Includes 500 Mpts/CH Memory |
800 | Standard Removable SSD drive for Z-Series - 500 GB |
801 | Upgrade - Removable SSD drive for Z-Series - 1TB |
A6J | ANSI Z540-1-1994 Calibration |
D9010PAMA | Pulse Amplitude Modulation PAM-N Analysis Software |
D9010MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) |
D9040PCIC | PCI Express Tx Compliance Software |
D9010PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS) |
D9010SCNA | |
D9020SCNA | InfiniiScan Measurement and Zone Triggering Software |
D9010UDAA | User Defined Application Software |
D9010BDLP | Protocol Decode/Trigger Software Bundle (Low Speed, Auto, MIPI, Military …) |
D9021HDMC | HDMI Tx Compliance Software |
D9040EDPV | eDP Tx Validation Software |
D9030DDRC | DDR3 and LPDDR3 Tx Compliance Software |
E2681A-1FP | EZJIT Jitter Analysis Software, fixed perpetual license |
E2688A-1FP | High-Speed SDA and Clock Recovery, fixed perpetual license |
D9010MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) |
D9020JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software |
D9010JITA | |
D9010EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software |
D9010DMBA | De-embedding Software (Precision Probe, InfiiniSim Basic) |
D9010EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) |
N5391A-1FP | I2C/SPI Protocol Decode with Triggering, fixed perpetual license |
N5392B-1FP | Energy Efficient Ethernet Compliance Application, fixed perpetual license |
N5392B-3FP | Ethernet compliance application only, fixed perpetual license |
N5393D-1FP | PCIe Compliance Application for PCIe 1.0, 1.1, 2.0 and 3.0, fixed perpetual license |
N5393D-3FP | PCIe compliance application for PCIe 1.0, 1.1 and 2.0, fixed perpetual license |
N5393D-7FP | PCIe Switch Matrix control, fixed perpetual license |
N5399C-1FP | HDMI 2.0 electrical performance validation and compliance test, fixed perpetual license |
N5399C-3FP | HDMI 1.4 electrical performance validation and compliance test, fixed perpetual license |
N5399C-7FP | HDMI Switch Matrix control, fixed perpetual license |
N5400A-1FP | EZJIT+ jitter analysis software, fixed perpetual license |
N5411B-1FP | SATA 6Gb/s compliance application, fixed perpetual license |
N5412D-1FP | SAS-3 Compliance Test Application, fixed perpetual license |
N5412D-3FP | SAS-2 Compliance Test Application, fixed perpetual license |
N5413B-1FP | DDR2 and LPDDR2 Compliance Test Application, fixed perpetual license |
N5413B-3FP | DDR2 and LPDDR2 Debug Tool, fixed perpetual license |
N5414B-1FP | InfiniiScan Event Identification Software, fixed perpetual license |
N5416A-1FP | USB 2.0 Compliance Software, fixed perpetual license |
N5430A-1FP | User Defined Function, fixed perpetual license |
N5431A-1FP | XAUI compliance application, fixed perpetual license |
N5459B-1FP | DDR Compliance Software Bundle, fixed perpetual license |
N5461A-1FP | Equalization Emulation software, fixed perpetual license |
N5462A-1FP | RS-232/UART decode application, fixed perpetual license |
N5463A-1FP | PCI-Express protocol, fixed perpetual license |
N5464A-1FP | USB 2.0 Protocol Decode Software, fixed perpetual license |
N5465A-1FP | InfiniiSim Advanced, fixed perpetual license |
N5465A-3FP | InfiniiSim Basic, fixed perpetual license |
N5467B-1FP | User Defined Application for Infiniium and InfiniiVision oscilloscopes, fixed perpetual license |
N5467B-7FP | UDA Switch Matrix Control, fixed perpetual license |
N6460B-1FP | MHL 3.0 compliance test software, fixed perpetual license |
N6460B-3FP | MHL 1.x/2.x compliance test, fixed perpetual license |
N6462A-1FP | DDR4 and LPDDR4 compliance test software application, fixed perpetual license |
N6462A-3FP | DDR4 Debug Tool, fixed perpetual license |
N6463B-1FP | Thunderbolt compliance test software for Infiniium oscilloscopes, fixed perpetual license |
N6465A-1FP | Compliance and validation software eMMC, fixed perpetual license |
N6466A-1FP | MOST Compliance Application, fixed perpetual license |
N6467A-1FP | BroadR-Reach compliance software, fixed perpetual license |
N6468A-1FP | SFP+ compliance application, fixed perpetual license |
N6468A-7FP | QSFP+ Switch Matrix, fixed perpetual license |
N6469A-1FP | Electrical Performance Validation compliance application eDP 1.4, fixed perpetual license |
N8801A-1FP | SATA/SAS protocol decode, fixed perpetual license |
N8802A-1FP | MIPI D-PHY protocol decode, fixed perpetual license |
N8803A-1FP | CAN/FlexRay Protocol Decode Software, fixed perpetual license |
N8805A-1FP | USB 3.0 protocol decode, fixed perpetual license |
N8806A-1FP | MATLAB and User Defined Function Bundle, fixed perpetual license |
N8807A-1FP | DigRF v4 protocol decode, fixed perpetual license |
N8808A-1FP | UniPro Protocol Decode, fixed perpetual license |
N8809A-1FP | LLI Protocol Decode, fixed perpetual license |
N8812A-1FP | SVID Protocol Triggering and Decode, fixed perpetual license |
N8814B-1FP | Ethernet KR compliance application, fixed perpetual license |
N8814B-7FP | Ethernet KR Switch Matrix control, fixed perpetual license |
N8815A-1FP | Ethernet 64/66 Protocol and Decode Software, fixed perpetual license |
N8816A-1FP | PCIe Protocol Decode Software (1.0, 1.1, 2.0, 3.0), fixed perpetual license |
N8817A-1FP | JTAG Protocol Decode, fixed perpetual license |
N8818A-1FP | Universal Flash Storage (UFS) Protocol decode, fixed perpetual license |
N8819A-1FP | USB 3.0 SuperSpeed Inter-Chip (SSIC) protocol decode, fixed perpetual license |
N8820A-1FP | MIPI CSI-3 (M-PHY) protocol decode, fixed perpetual license |
N8821A-1FP | USB 3.1: 5 and 10 Gbps Protocol Triggering/Decode, fixed perpetual license |
N8822A-1FP | MultiScope App for Infiniium, fixed perpetual license |
N8823A-1FP | EZJIT Complete vertical noise analysis software, fixed perpetual license |
N8824A-1FP | MIPI RFFE Protocol decode , fixed perpetual license |
N8825A-1FP | 10/100 Ethernet Protocol Triggering and Decode, fixed perpetual license |
N8827A-1FP | Pulse Amplitude Modulation Tool, fixed perpetual license |
N8828A-1FP | 40GBASE-CR4 and 100GBASE-CR10 compliance application, fixed perpetual license |
N8828A-7FP | 40GBASE-CR4 and 100GBASE-CR10 switch matrix, fixed perpetual license |
N8829A-1FP | 100GBASE-KR4 compliance application, fixed perpetual license |
N8829A-7FP | 100GBASE-KR4 switch matrix, fixed perpetual license |
N8830A-1FP | 100GBASE-CR4 compliance application, fixed perpetual license |
N8830A-7FP | 100GBASE-CR4 switch matrix, fixed perpetual license |
N8833A-1FP | Crosstalk Analysis Tool, fixed perpetual license |
N8836A-1FP | IEEE 802.3bs Draft PAM-4 Measurements, fixed perpetual license |
N8836A-4FP | OIF-CEI 56G Draft PAM-4 Measurements, fixed perpetual license |
N8836A-7FP | PAM-4 Measurement switch matrix, fixed perpetual license |
N8837A-1FP | USB-PD Protocol Triggering and Decode, fixed perpetual license |
D9010POWA | Power Integrity Analysis Software |
D9020DPHC | MIPI D-PHY Tx Compliance Software |
D9010CPHC | MIPI C-PHY Tx Compliance Software |
D9010MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) |
D9010MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) |
D9040DPPC | DisplayPort Tx Compliance Software |
D9020USBC | USB 3.2 Tx Compliance Software |
D9010USBC | |
D9010USBP | USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software |
D9020ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) |
D9010LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) |
U7231B-1FP | DDR3 and LPDDR3 Compliance Software, fixed perpetual license |
U7231B-3FP | DDR3 and LPDDR3 Debug Tool, fixed perpetual license |
U7231B-7FP | LPDDR3 switch matrix, fixed perpetual license |
U7232C-1FP | DisplayPort compliance test application, fixed perpetual license |
U7232C-7FP | DisplayPort Switch Matrix control, fixed perpetual license |
U7232D-1FP | DisplayPort 1.4 Electrical Performance Validation and Compliance, fixed perpetual license |
U7232D-7FP | DisplayPort 1.4 Switch Matrix control, fixed perpetual license |
U7233A-1FP | DDR and LPDDR compliance test application , fixed perpetual license |
U7236A-1FP | 10GBASE-T Compliance Software, fixed perpetual license |
U7236A-7FP | 10GBASE-T and MGBASE-T switch matrix, fixed perpetual license |
U7238C-1FP | MIPI D-PHY compliance application, fixed perpetual license |
U7238C-7FP | MIPI D-PHY Switch Matrix control, fixed perpetual license |
U7243B-1FP | USB 3.1: 5 Gbps and 10 Gbps Transmitter Compliance Software, fixed perpetual license |
U7243B-3FP | USB 3.1: 5 Gbps only Transmitter Compliance Software, fixed perpetual license |
U7245A-1FP | GDDR5 Compliance Test Application, fixed perpetual license |
U7246A-1FP | SD UHS1 Compliance Test Application , fixed perpetual license |
U7248A-1FP | USB High Speed Inter-Chip Test Application Software, fixed perpetual license |
U7249C-1FP | MIPI M-PHY compliance application, fixed perpetual license |
U7249C-7FP | MIPI M-PHY Switch Matrix control, fixed perpetual license |
U7250A-1FP | MIPI C-PHY Compliance, fixed perpetual license |
D9020AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1) |
D9010AUTP | Automotive Protocol Decode/Trigger Software (CAN, LIN, CAN-FD, FlexRay ...) |
D9010EXMA | External Mixer Assistant Software |
Request a customized version of this model by requesting a Custom Quote
See downloads for more details
Contact us or request a custom quote to check extensions or discount.
Check terms and conditions
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
To order additional accessories, please contact us or request a custom quote
FAQs
What are the differences between Keysight Used & Keysight Premium Used?
You will find more information about the differences of Keysight's used equipment standards here.
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.
Get an Account and Keep Track of Models, Prices, and Availability
Education
and Non-profit Customers Can Save Extra

FAQs
What is an Oscilloscope?
Simply put, an oscilloscope is your go-to instrument when conducting a wide range of measurements on an electric circuit. It is an indispensable tool when developing, testing and understanding electronic devices or components. An oscilloscope connects directly to your device under test (DUT) and visually displays the signal it receives. It allows for extensive analysis and troubleshooting when working with electrical and electronic circuitry, making it the single most versatile and valuable tool on your workbench.
Watch the “Oscilloscope Survival Guide – The 2-Minute Guru (s1e1)” now
Digital Storage Oscilloscopes
One of the most commonly used types of scope is the Digital Storage Oscilloscope, or DSO. A DSO samples and converts analog inputs to digital data, making it available for display, analysis and storage (hence the name) for further comparisons. As a DSO can measure signals such as voltage and current over time with accuracy, this is a great choice to help with debugging and general diagnostics to ensure your circuits and devices behave exactly as intended.
Mixed-Signal Oscilloscopes
Mixed-Signal Oscilloscopes, or MSOs, go one step further. They provide all the capabilities of a DSO, but add the option of connecting a logic analyzer. This lets you simultaneously input both analog and digital signals. These can then be displayed and aligned all on the same screen. If you need to monitor and test time-sensitive interactions between analog and digital signals, this instrument will help you do just that. In addition, it tends to be more user-friendly than a pure logic analyzer: If you have worked with a DSO before, it will not be that difficult to switch to an MSO.
Conclusion
Oscilloscopes are vital tools for a wide variety of industries, such as telecommunication, engineering and the sciences. Read our full Oscilloscope Basics Guide form our Knowledge Hub. A sturdy instrument can potentially serve you for many years, making it well worth the investment. Should high prices have so far deterred you from purchasing an oscilloscope or upgrading your current one, the Keysight Used Equipment Platform might be just the solution for you. Here, you can find high-quality instruments at significant discounts. Thanks to our ongoing trade-in program, we are continually adding more items to our inventory. Check our latest offers above.
How to Use an Oscilloscope?
How you can and should use your oscilloscope depends on the model and accessories you have available as well as the measurements you are looking to perform. The simple steps below should set you up for most standard usage situations.
9 Simple Steps – This is How You Use Your Oscilloscope
- Start by connecting your probe to the oscilloscope and boot up the instrument.
- Make sure the correct channel is turned on and all others are turned off.
- Set coupling to DC to see the entire signal or to AC to filter out DC components.
- Make sure probe controls are set to the correct attenuation.
- Using the trigger button, set your trigger event and source.
- Test and tune your probe on the built-in square wave generator by attaching both the ground hook and probe tip. If the image of the waveform does not appear static yet, adjust the trigger level slightly to stabilize it.
- If needed, tune the compensation capacitor built into the probe head by adjusting the screw controlling it, until the edges of the square wave are perfectly angular – or simply use the “Auto” tune button, if your scope provides one.
- Now you’re ready to start your measurements. Attach your probe and ground clip to your device or component under test.
- Don’t forget to use the oscilloscopes display controls to center the resulting waveform on the screen and to zoom in or out as needed.
Overall the more capabilities your oscilloscope has to offer, the more complex setup will become. For example:
- If you are looking to use an MSO to acquire and analyze both analog and digital signals, timing skews can occur.
- De-skew controls will align the separate signals for accurate time correlation.
- You will also need to decide betweentiming and state acquisition, letting the scope either take rhythmically timed samples or whether to go by specific logic state events of the signal.
Work with your oscilloscope and its accompanying fact sheet or user guide to familiarize yourself with all the options available to you. Want to read more? Check out our Oscilloscope Basics Guide or watch our new Mega Guide on how to use oscilloscopes:
How to Use an Oscilloscope to Measure Voltage?
The default settings of most oscilloscopes will display voltage over time. In other words, the waveform displayed on the oscilloscope’s screen, maps a signal with voltage on the vertical or y-axis and time on the horizontal or x-axis. To review how to set up your oscilloscope for measurements have a look at the notes in the “How to Use an Oscilloscope” section above.
Watch “Measuring Voltage with an Oscilloscope – The Keysight 2-Minute Guru (s2e5)” now
Manually Calculating Voltage Using an Oscilloscope
The most basic way of calculating voltage is to then count divisions from top to bottom and multiply this by the volts/division (y-axis scale) displayed on the screen. With the majority of oscilloscopes, however, such manual calculations will be unnecessary.
The Easy Way of Calculating Voltage with your Oscilloscope
Simply choose the “measure” button or touch screen option and select “peak-to-peak voltage”. Alternatively, mark two points with the screen cursors to measure their difference. Some scopes even feature a fully integrated digital volt meter (DVM). With an MSO, you will be able to not only measure analog signals parameters such as voltage over time, but can also verify concurrent digital signal integrity simultaneously. Although triggering works very differently for digital and analog signals, your MSO will de-skew and synchronize them, allowing for accurate and easy measurements. It really provides almost all the functions of a logic analyzer with much greater ease of use and versatility.
Performing a Logic Circuit Test
On top of measuring voltage on your analog signal as described above, you can also use your MSO to measure the digital signal and perform a logic circuit test.
- Connect two oscilloscope probes to Channel 1 and Channel 2 and press the “Auto” key.
- Use the display controls to center both waveforms on the screen in order to show their intersections and a complete cycle.
- At the intersections of the waveforms, use the cursor to measure the voltage, i.e. the low and high voltage flips, then also record the logic output level, i.e. the logic high and logic low.
More on Oscilloscopes: How to use an Oscilloscope – The Oscilloscopes Basics Guide.
How to Measure Inductance with an Oscilloscope and a Signal Generator?
With your oscilloscope you can measure inductance even without an LCR meter. For example, you may use a current probe to measure the inductance on a voltage-current slope, by reading the peak current (amps) and time between pulse (microsecond). Inductance can be found by multiplying these values and dividing the sum by the peak current. You can also create a Tank circuit by setting up an inductor, with a known capacitance, and placing it in series with a resistor. Inductance can then be calculated from the resonant frequency. Alternatively, connect a resistor (with a known value) to the system or inductor under test. Apply a signal and adjust the frequency, so that equal voltages appear across both devices. A DSO will work just as well as an MSO here, as you will only need to rely on the analog functionalities of the scope. More about this topic in this our YouTube series:
“What is Inductance? The 3 Effects of Inductors – The 2-Minute Guru (s2e9)”
Read more in our Oscilloscope Basics Guide.
Where can I buy used Keysight Oscilloscopes?
Keysight offers pre-owned units at a savings of up to 70%. The units are refurbished by Keysight and are fully calibrated and ready to use.
To see our full range of premium used equipment, check out the complete listing here. You can easily search, based on specifications like bandwidth, sampling rate, and memory depth. If you need help choosing the best model for your needs, check out our helpful guides or fill out the “Contact Us” Formhere.
What are the benefits of buying used oscilloscopes from Keysight?
When you purchase a high-quality used scope from Keysight, you now possess a new unit’s superior performance and functionality while saving up to 70%.
We offer two standards of used products: “Premium Used” and “Used”.
Premium Used:
Up to 70% savings
Like-new condition
Updated firmware
Fully calibrated
Same great warranty as a new product (1-5 years depending on the model and region)
Used:
Up to 90% savings
In full working condition
30-day right of return
Whether buying new or used, you can always count on the high quality and reliability for which Keysight is renowned.
What is the basic function of an oscilloscope?
The primary function of a scope is to measure waveforms of electrical signals. Engineers use them for troubleshooting circuits, testing equipment performance, and understanding electronic circuit behavior. Oscilloscope probes are connected to the circuit being tested so the scope displays voltages on its display screen. The user then adjusts controls to display signal amplitude and offset to observe the waveforms. The waveforms can then be recorded for future reference.
Who would benefit from the use of an oscilloscope?
Engineers in many fields can benefit from the use of a scope. Non-engineers, such as technicians, electricians, and researchers, can also benefit from using an oscilloscope.
For example:
An engineer who needs to understand what's happening in the circuit they are working on
A technician who needs to troubleshoot equipment performance
A student who wants to learn more about circuits
How do you measure current with an oscilloscope?
One of the most common measurements made with a scope is current. Current is simply the measurement of the flow of electricity through a circuit or conductor, measured in amps. Since it's essential to understand how much current is being used in circuits, whether for safety reasons or power usage analysis, this measurement can help determine if something is malfunctioning.
There are three types of current:
High current (hundreds to thousands of amps)
Low current (microamp to amp)
- In-between (10 milliamps to 30 amps).
Manual measurements, such as the Ohm's Law Method, can be used to measure current using your scope, but this can be inaccurate and difficult to document. A more efficient way to test current is using a current probe attached to your scope. You will observe your measurement in amps directly on your screen with no calculations required. Different types of current probes can be used with our premium used oscilloscopes.
For a quick and easy explanation of how to measure current with your oscilloscope, check out this video.
