Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSAX93204A

-DSAX93204A-0

Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M

Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
Actual instrument
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M
  • Keysight DSAX93204A Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M

From USD*118,228.25New Price 337,795.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online118,228.25

Keysight Used

DSAX93204A

Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channel / 50M

Deal summary

Configuration: 011, 800, DSA
Shipping:Limited countries only
Support: 30 days right-of-return

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Shipping Address
Billing Address
Next
1
Tax
Shippingfree shipping
Total
Purchase Order
Payment Method
Next

Order Review

Shipping Address
Billing Address
Payment Method
Price
Tax
Shippingfree shipping
Total
Get a quote to order directly from Keysight:

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight DSAX93204A Data sheetKeysight DSAX93204A Configuration GuideKeysight DSAX93204A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE193859761728

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The world’s fastest real-time oscilloscope

  • Industry’s most accurate 33 GHz true analog bandwidth
  • 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
  • Industry deepest memory with up to 2 Gpts memory (50 Mpts per channel standard)

The highest real-time scope measurement accuracy

  • 33 GHz of true analog bandwidth
  • Industry’s lowest oscilloscope noise floor (2.15 mVrms at 33 GHz at 50mV/div)
  • Lowest jitter measurement floor (<100 fS)
  • New calibration leads to industry-leading spurious-free dynamic range

Industry’s first and only 30 GHz oscilloscope probing system

  • Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
  • Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
  • PrecisionProbe allows you to quickly characterize any input to your oscilloscope

Industry’s most comprehensive application-specific measurement software

  • Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe and new aperiodic bounded uncorrelated jitter measurements)
  • Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
  • Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

Whether you’re deploying emerging high speed serial bus technology, validating today’s high-speed digital designs, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need the truest representation of your signals under test. The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding the industry’s lowest noise floor and jitter measurement floor; giving the 90000 X-Series true analog hardware performance to 33 GHz. It is ideal for directly digitizing the K and Ka band as well as validating SAS-3, FibreChannel, and other high-speed digital busses. It can even analyze 100 GbE with ease. The 90000 X-Series deliver the lowest noise and have the lowest jitter measurement floor in the industry, ensuring superior measurement accuracy.

The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future. PrecisionProbe is the only tool available on an oscilloscope that allows for channel characterization and compensation.

See downloads for more details
Installed Options
011APP REMOTE PROGRAMMING INTERFACE, FIXED PERPETUAL LICENSE
800STANDARD HARD DRIVE - INSTALLED
DSADSA INCLUDES 50M MEMORY, HIGH-SPEED SDA, EZJIT PLUS AND NOISE REDUCTION FEATURES - INSTALLED
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Education
and Non-profit Customers Can Save Extra

LEARN MORE

Knowledge Base

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

Related Products

  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

‹ Back to results