Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSAX92504A

-DSAX92504A-0

Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M

Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M

From USD*80,537.70New Price 268,459.00 USD*

Buy Now Online80,537.70
Request a quote

Back
Keysight DSAX92504A Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Keysight Used
Keysight DSAX92504A
Infiniium High-Performance Oscilloscope / 25 GHz / 80/40 GSa/s / 4 Channels / 50M
Configuration: 001, 004, 010, 027, 02G, 030, 070, 800, 805, DSA, W7X
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight DSAX92504A Data sheetKeysight DSAX92504A Configuration GuideKeysight DSAX92504A User Manual
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE194316242921

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

The world’s fastest real-time oscilloscope

  • 25 GHz true analog bandwidth, upgradable to 33 GHz
  • 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
  • Industry deepest memory with up to 2 Gpts memory (50 Mpts per channel standard)

The highest real-time scope measurement accuracy

  • Lowest jitter measurement floor (<150 fS)
  • Industry’s lowest oscilloscope noise floor (2.30 mVrms at 33 GHz at 50mV/div)
  • Industry’s highest true analog bandwidth (twice the analog bandwidth of leading competitor)

Industry’s first and only 30 GHz oscilloscope probing system

  • Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
  • Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
  • PrecisionProbe allows you to quickly characterize any input to your oscilloscope

Industry’s most comprehensive application-specific measurement software

  • Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
  • Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
  • Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications.
See downloads for more details
Installed Options
001PRECISIONPROBE FOR 90000 SERIES OSCILLOSCOPES, FIXED PERPETUAL LICENSE
004EZJIT PLUS JITTER ANALYSIS SOFTWARE, FIXED PERPETUAL LICENSE
010USER-DEFINED FUNCTION, FIXED PERPETUAL LICENSE
027SAS COMPLIANCE APPLICATION - INSTALLED
02GMEMORY UPGRADE 2G/CH
030XAUI COMPLIANCE APPLICATION, INSTALLED FIXED PERPETUAL LICENSE
070EZJIT COMPLETE ADVANCED JITTER AND VERTICAL NOISE SEPARATION AND ANALYSIS SOFTWARE FOR INFINIIUM OSCILLOSCOPES - INSTALLED FIXED, PERPETUAL LICENSE
800STANDARD HARD DRIVE - INSTALLED
805GPIB CARD-INTERFACE - INSTALLED
DSADSA INCLUDES 50M MEMORY, HIGH-SPEED SDA, EZJIT PLUS AND NOISE REDUCTION FEATURES - INSTALLED
W7X
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Knowledge Base

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

‹ Back to results