Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSAX91604A

-DSAX91604A-0

Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M

Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSAX91604A Infiniium High-Performance Oscilloscope / 16 GHz / 80/40 GSa/s / 4 Channels / 50M

From USD*66,398.15New Price 189,709.00 USD*

Keysight Store on eBay Buy Now66,398.15
Need a Quote? Request Quote
Shipping: Worldwide (excluding EU/CH/NO/TR)
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Oliver WittigDo you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

The world’s fastest real-time oscilloscope

  • 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
  • Industry deepest memory with up to 2 Gpts memory (50 Mpts per channel standard)

The highest real-time scope measurement accuracy

  • Industry’s lowest oscilloscope noise floor (2.30 mVrms at 33 GHz at 50mV/div)
  • Lowest jitter measurement floor (<150 fS)

Industry’s first and only 30 GHz oscilloscope probing system

  • Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
  • Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
  • PrecisionProbe allows you to quickly characterize any input to your oscilloscope

Industry’s most comprehensive application-specific measurement software

  • Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
  • Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability
  • Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes



Key Documents

Configuration & Options
Installed Options
009
INFINIISCAN, FIXED PERPETUAL LICENSE
Installed
011
APP REMOTE PROGRAMMING INTERFACE, FIXED PERPETUAL LICENSE
Installed
014
INFINIISIM ADVANCED, FIXED PERPETUAL LICENSE
Installed
016
USB 2.0 PROTOCOL DECODE, FIXED PERPETUAL LICENSE
Installed
017
PCI E 1.1 PROTOCOL DECODE, FIXED PERPETUAL LICENSE
Installed
018
SATA/SAS PROTOCOL, FIXED PERPETUAL LICENSE
Installed
022
PCI EXPRESS COMPLIANCE APPLICATION, FIXED PERPETUAL LICENSE
Installed
038
SATA 6GB/S COMPLIANCE, FIXED PERPETUAL LICENSE
Installed
041
USB 3.0 COMPLIANCE SOFTWARE, FIXED PERPETUAL LICENSE
Installed
800
STANDARD HARD DRIVE - INSTALLED
Installed
805
GPIB CARD-INTERFACE - INSTALLED
Installed
CRI
Installed
DEA
Installed
DSA
DSA INCLUDES 50M MEMORY, HIGH-SPEED SDA, EZJIT PLUS AND NOISE REDUCTION FEATURES - INSTALLED
Installed
G16
Installed
PCZ
Installed
PEP
Installed
SA6
Installed
STH
Installed
STP
Installed
US3
Installed
USP
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment