Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSA93004L

-DSA93004L-0

Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M

Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Actual instrument
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
  • Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M

From USD*85,972.95New Price 245,637.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Buy Now Online85,972.95
Request a quote

Back
Keysight DSA93004L Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Keysight Used
Keysight DSA93004L
Infiniium High Performance Oscilloscope / 30 GHz / 80/40 GSa/s / 4 Channels / 50M
Configuration: DSA, N5471K
Customization available
Shipping:Limited countries only
Warranty: 30 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight DSA93004L Data sheet
Support 30 days right-of-returnFor calibration & service plans contact us.
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE184467737373

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
30-day Right of Return
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

30 GHz analog bandwidth

  • 30 GHz true analog bandwidth
  • 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
  • Up to 500Mpts of memory (20 Mpts per channel standard/50 Mpts per channel standard on DSA models)

The high real-time scope measurement accuracy

  • 30 GHz true analog bandwidth with no DSP boosting or frequency interleaving
  • Low oscilloscope noise floor (3.2 mVrms at 30 GHz at 50mV/div)
  • Lowest jitter measurement floor (<150 fS)

Industry’s first 30 GHz oscilloscope probing system

  • Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
  • Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
  • See the complete InfiniiMax III probing system

Industry’s most comprehensive application-specific measurement software

  • Broadest range of jitter, trigger, analysis and protocol tools
  • Pre-built compliance testing software based on the expertise of our engineers on the standards committees. See available compliance application
  • MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes

When you’re deploying emerging high speed serial bus technology, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need the truest representation of your signals under test. The Keysight Infiniium 90000L oscilloscopes are engineered for 30 GHz of analog bandwidth. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding a low noise and jitter measurement floor. Other vendors, limited to 16 and 20 GHz hardware technology blocks, employ various techniques such as digital signal processing boosting and frequency domain interleave to increase the bandwidth specification of their scopes. However, these methods increase noise density and distortions with detrimental impact on measurement accuracy.

The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future.

See downloads for more details
Installed Options
DSADSA INCLUDES 50M MEMORY, HIGH-SPEED SDA, EZJIT PLUS AND NOISE REDUCTION FEATURES - INSTALLED
N5471K
See downloads for more details
Support 30 days right of return
Contact us or request a custom quote to check availability of service plans.
Calibration Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories No accessories included
To order additional accessories, please contact us or request a custom quote
Software Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Downloads

FAQ

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Buy Now and Get a Free Multimeter with your Used Instrument

LEARN MORE

Boost Your Test & Measurement Knowledge with Keysight eLearning

SEE OFFERS

Knowledge Base

Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment

Learn more

‹ Back to results