Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86116C-041

-86116C-041-0

Optical & Electrical Plug-in Module / 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver

Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
Actual instrument
Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
Actual instrument
Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
Actual instrument
Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
Actual instrument
Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
Actual instrument
  • Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
  • Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
  • Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
  • Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver
  • Keysight 86116C-041 65 GHz Optical / 80 GHz Electrical Module / 39.8/41.25/43.0 Gb/s Reference Receiver

From USD*42,039.90New Price 120,114.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online42,039.90
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • 40 to 65 GHz optical and 80 GHz electrical plug-in modules
  • Accurately characterize high-speed telecom signals with option 041
  • Quickly test high-speed LAN/SAN signals with option 025
  • Both options optimize sensitivity: 93 GHz characteristic electrical bandwidth, 55, 30 GHz settings for best sensitivity (0.6, 0.5 mVRMS) characteristic, for electrical input of 1.85 mm male



Key Documents

Configuration & Options
Installed Options
65 GHZ OPT. / 80 GHZ ELEC. CHANNELS, 39.8/41.25/43.0 GB/S REFERENCE RECEIVERCore
IRC
PROVIDE OPTICAL CHANNEL IMPULSE RESPONSE MEASUREMENT AND DATA FILES FOR USE WITH 86100 TO PROVIDE IDEAL CHANNEL RESPONSE
Installed
RRR
REFERENCE RECEIVER RESPONSE DATA
Installed
Get a Custom Quote
‹ Back to results
  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment