Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Premium Used
  • Like-new Condition
  • Updated Firmware
  • Full Calibration
  • New Accessories
  • Like-new Warranty
  • Customization possible

Learn more

Keysight 1169B

-1169B-0

Probe Amplifier / InfiniiMax II / 12 GHz

Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz
Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz
Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz
  • Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz
  • Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz
  • Keysight 1169B Probe Amplifier / InfiniiMax II / 12 GHz

Discount from* 25 % New Price 12,868.00 USD*

Need a Quote? Request Quote
Shipping: Worldwide
Support: KeysightCare

Available for most models, please check prior to purchasing.

* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

QuestionDo you need help?Contact us with any questions regarding your purchase.Contact us

Key Features

Bandwidth:

  • 12 GHz specified
  • 13 GHz typical

Range:

  • Dynamic Range: 3.3 V peak-to-peak
  • DC Offset Range: +/- 16V
  • Maximum Voltage: +/- 30V

Input Impedance:

  • Differential Input R: 50 kOhm
  • Differential Input C: 0.21 pF
  • Single Ended Input R: 25 kOhm
  • Single Ended Input C: 0.35 pF

The InfiniiMax II Series 1169B 12 GHz probing system for Infiniium oscilloscopes provides full real-time bandwidth to 12 GHz specified and 13 GHz typical. The award-winning InfiniiMax probing system supports even the most demanding mechanical access requirements without sacrificing performance.

With only 3.4:1 of attenuation ratio, the 1168A/69A provides the lowest probe noise floor among InfiniiMax probes, making it ideal for signal integrity measurements that require high sensitivity. The 1168A/69A probe system supports a wide variety of real-world applications with an extensive line up of probe heads and accessories. Unrivaled InfiniiMax probe accessories support browsing, solder-in, socketed, ZIF tip, QuickTip (magnetic tip), soft touch head and SMA head solutions with various options to choose from.

The 1169B is the RoHS compliant version of the 1169A. The 1169B is 100% form, fit, function and price equivalent to the 1169A.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results


  • Knowledge Base

    Learn Oscilloscope Fundamentals and Get the Most out of Your Equipment