Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight DSO80604B

-DSO80604B-0

Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels

Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
Actual instrument
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels
  • Keysight DSO80604B Infiniium High Performance Oscilloscope / 6 GHz / 20/40 GSa/s / 4 Analog Channels

From USD*15,092.50New Price 60,370.00 USD*

Keysight Store on eBay Buy Now15,092.50
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

6-GHz Bandwidth, upgradeable to 13 GHz

  • 4 analog channels
  • Up to 40 GSa/s sample rate
  • Standard 512 kpts memory with optional 2 Mpts memory (64 Mpts at 4 GSa/s) optional 2 Mpts memory
  • XGA display with 256 levels of intensity grading

Industry Leading Signal Integrity

  • Noise floor: 241 uV @5 mV/div
  • Trigger jitter < 1 ps (rms)
  • Lowest hardware vertical sensitivity: 5 mV/div
  • Industry´s only noise reduction option (opt 005)

Largest Selection of Application Solutions

  • Complete set of jitter analysis packages
  • Complete set of customization packages including User Defined Functions, link to MatLab®
  • Compliance solutions for many serial standards like DDR2, HDMI1.1/1.2, Serial ATA, PCI Express and more Compliance solutions

InfiniiMax Probing Solutions (1.5 GHz - 12 GHz)

  • Industry´s lowest noise floor probing system
  • Highest signal fidelity InfiniiMax II probing system
  • Interchangeable probe heads
  • Industry´s only RoHS compliance solder-in probing solution

"Superior signal integrity and probing for your application". Keysight Technologies' Infiniium 80000B Series and InfiniiMax II probing system will lead to improved measurements and increased design margins. The signal integrity advantages of Keysight's Infiniium 80000B Series Scopes and InfiniiMax Probing System include the industry's lowest noise floor, lowest jitter measurement floor, lowest trigger jitter, flattest combined frequency response of scope and probe and more. Superior signal integrity maximizes engineer's design margins by not wasting any measurement accuracy due to the poor noise, jitter or frequency response of the scope or probing system.

If you are designing, debugging or validating a serial-data-based design, consider the DSA80000B Digital Signal Analyzer. The DSA80000B is built around an Infiniium DSO80000B Series oscilloscope and the InfiniiMax probing system, to provide critical capabilities for achieving accurate and repeatable measurements. The oscilloscope includes as standard the option 001 memory, the E2688A high-speed serial data analysis software, and the N5400A EZJIT Plus jitter analysis software at an attractive price.




Key Documents

Configuration & Options
Installed Options
EXTREFCLK
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results