Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight 86108A

-86108A-0

Precision Waveform Analyzer

Keysight 86108A Precision Waveform Analyzer
Actual instrument
Keysight 86108A Precision Waveform Analyzer
Actual instrument
Keysight 86108A Precision Waveform Analyzer
Actual instrument
Keysight 86108A Precision Waveform Analyzer
Actual instrument
Keysight 86108A Precision Waveform Analyzer
Actual instrument
  • Keysight 86108A Precision Waveform Analyzer
  • Keysight 86108A Precision Waveform Analyzer
  • Keysight 86108A Precision Waveform Analyzer
  • Keysight 86108A Precision Waveform Analyzer
  • Keysight 86108A Precision Waveform Analyzer

From USD*9,197.10New Price 91,971.00 USD*

Keysight Store on eBay Buy Now9,197.10
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

Key features

  • High bandwidth, low noise, ultra-low residual jitter view the 86108A overview video
  • Simple one connection "triggerless" operation
  • PLL characterization including loop BW/jitter transfer
  • Integrated HW clock recovery with adjustable loop BW/Peaking-exceeds industry standards for SSC tracking

Serial bus measurements

  • Easy setup for serial bus differential signaling (PCI-EXPRESS®, SATA etc.)

Compatibility

  • 86100C Infiniium DCA-J Mainframe
  • 86100D Infiniium DCA-X Mainframe

Accuracy and ease-of-use for high-speed digital communications signals. The 86108A Precision Waveform Analyzer is a plug-in module used with the 86100D DCA-X and 86100C DCA-J mainframes. The 86108A has a bandwidth in excess of 33 GHz, channel noise of less than 300 uV, and residual jitter at an astounding level of under 100 femtoseconds (60 fs typical). Integrated clock recovery provides a 'triggerless' single connection measurement on signals from 50Mb/s-14.2Gb/s*, and any rate in between. Perform analysis even in the presence of spread-spectrum clocking.




Key Documents

Configuration & Options
Installed Options
100
Dual 33 Ghz Elec Ch W/ Internal CDR
Installed
200
Installed
300
Installed
Get a Custom Quote

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results