Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Check Shipping

Find out if this unit can be shipped to your country

ID: U08-2448408

Keysight N7786B-400

Polarization Synthesizer / 1270nm to 1375nm and 1460nm to 1620nm

ID: U08-2448408
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
-N7786B-400-0

Keysight N7786B-400

Polarization Synthesizer / 1270nm to 1375nm and 1460nm to 1620nm

Tested
90 days warranty, extendable up-to 5 years. The product may be End-of-Support.
Accessories only included if shown in the pictures
Limited configurability
KeysightCare available

List Price USD 41,225.00 Save 65%
USD 14,428.75 Excl. taxes.
Not combinable with other discounts.

For professional and industrial use only.
Ships from Malaysia.
Ships to United States within 1 week.
Buy Now0.00

Back
Keysight Used

N7786B-400

1270nm to 1375nm and 1460nm to 1620nm

Deal summary

Configuration: 022
Shipping:Ships from Malaysia.
Ships to United States within 1 week.
Support: 90 days warranty

Extendible in some cases, please check prior to purchasing.

Accessories Not included
For help, please contact your local Keysight
Downloads:
Details
Payment
Review
Billing Address
Shipping Address
Next

Payment

Model
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Next

Order Review

Model
Price
Est. Tax

Taxes are estimated, where applicable the final amount will be displayed on your sales order acknowledgement.

Shippingfree shipping
Total
Billing Address
Shipping Address
Payment Method
By clicking the Place Order button, you agree to Keysight's Terms of Sale and Privacy Policy. If you have a separate agreement with Keysight covering the purchase of products referenced in this order, the terms of the separate agreement will apply to this order.
Request Quote

Back
Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm
Keysight Used
Keysight N7786B-400
Polarization Synthesizer / 1270nm to 1375nm and 1460nm to 1620nm
Configuration: 022
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories Not included

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Keysight N7786B-400 1270nm to 1375nm and 1460nm to 1620nm

Keysight Used

Keysight  N7786B-400

From

USD 14,428.75 Save 65%

Installed Options

400POLARIZATION SYNTHESIZER, 1270NM TO 1375NM AND 1460NM TO 1620NM
022ANGLED CONTACT CONNECTORS

Addable Options

Request a customized version of this model by requesting a Custom Quote

Product Specifications


Key Benefits

  • Comprehensive Polarization Stabilization/Control/Switching Capabilities
  • Reset-Free/Endless Operation
  • Covers Entire Range from 1.3μm Window up to the L-Band
  • Compact Size

Applications

  • Transmission System Test: Polarization Sensitivity Analysis on Link / Transmission Quality
  • Recirculating Loop Experiments: Loop-Synchronous Polarization Scrambling
  • Interferometry: Polarization Stabilization to Maximize Contrast Ratio

The Keysight N7786B polarization synthesizer contains a high-speed Lithium-Niobate based polarization controller and a polarization analyzer plus a microcontroller based driving circuitry.

This unit can operate in various modes:

As Polarization Stabilizer it provides a stable output State of Polarization (SOP) even with fluctuations and drifts of the input SOP. The stabilized output signal is guided in a Standard Single-Mode Fiber (SMF). The output SOP can be defined in the following ways:

  • Set-and-forget: When the front button is pushed, the current SOP is stored and maintained, even if polarization changes occur on the instrument input.
  • Defined Stokes: The target output SOP can be defined by the user using the Stokes parameters

As Synchronous Scrambler the device switches the SOP of the output signal in a (pseudo) random way with a cycling speed of up to 100 KSOPs/s.

Switching of the SOP occurs within few microseconds. An electrical trigger input can be used to synchronize the scrambler with external events.

As SOP Switch the Keysight N7786B cycles through a sequence of SOPs with a speed of more than 40KHz, which corresponds to a cycle time of less than 25 microseconds. The sequence of SOPs can easily be defined by the user using Stokes coefficients.

Full coverage of the Poincaré Sphere is achieved within few ms.

Accessories


Accessories only included if shown in the pictures.

You can find new accessories, by searching Keysight Accessories

Ready To Get Started?

What You Get

  • Keysight N7786B-400 Optical Component Test
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

Learn more