Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7764A-022

-N7764A-022-0

Variable Optical Attenuator / 4 Channels / Angled Contact Connectors

Keysight N7764A-022 Angled Contact Connectors
Keysight N7764A-022 Angled Contact Connectors
Keysight N7764A-022 Angled Contact Connectors
  • Keysight N7764A-022 Angled Contact Connectors
  • Keysight N7764A-022 Angled Contact Connectors
  • Keysight N7764A-022 Angled Contact Connectors

$ 13,179.10 Save 45% List Price $ 23,962.00

Request a quote

Back
Keysight N7764A-022 Angled Contact Connectors
Keysight Used
Keysight N7764A-022
Variable Optical Attenuator / 4 Channels / Angled Contact Connectors
Configuration: No customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N7764A-022 Data sheetKeysight N7764A-022 User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2489971

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

Measurement capability

  • Settling time: 20 ms attenuation, 100ms power
  • 0.1 to 1000 dB/s attenuation transition speed (selectable)
  • +23 dBm input power
  • ≤ 1.2 dB insertion loss

System capability

  • Four attenuator channels in a one half-width rack unit
  • Fully compatible with programs developed using the Keysight 8157x and 8156x modular attenuators
  • Includes powerful and user-friendly GUI software
  • Two instrument configurations can be stored and recalled

The Keysight N7764A variable optical attenuator offers exceptional performance at a low price.

Extension of N77xx-series

The N7764A attenuator is an extension to Keysight’s high density N77xx-family that establishes a new standard in space-saving fiberoptic instrumentation.

Features and Benefits

  • Compact instrument combines and integrates multiple functions for setting attenuation and power levels and controlling optical power to reduce CAPEX and floor space.
  • Fast and precise setting of optical power levels with settling times of 100 ms for improved test throughput.
  • Active power control to keep output power constant
  • The multichannel attenuator sets and controls several ports at the same time and saves significant time characterizing multiport and multichannel components and network equipment.
  • The instrument can be controlled via LAN and USB, as well as GPIB for compatibility with existing equipment.
  • An easy-to-use and intuitive graphical user interface speeds up the integration process.

Applications

  • Optical transceiver testing
  • Optical network integration testing
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results