Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7748A

-N7748A-0

Optical High Performance Power Meter / 4 Channel

Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel

From USD*17,154.55New Price 49,013.00 USD*

Keysight Store on eBay Buy Now17,154.55
Need a Quote? Request Quote
Shipping:Limited countries only
Support: 30 days, extendible warranty

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Do you need help?Contact Oli with any questions regarding your purchase.Contact me

Key Features

  • Power range: -110 dBm to +10 dBm
  • Wavelength range: 800 nm to 1700 nm
  • Polarization dependence: <±0.005 dB
  • Linearity: <±0.015 dB, <±0.005 dB over 10 dB span
  • Noise: < 0.1 pW peak-peak
  • Logging memory: 2x 1M sample buffers per channel
  • Analog voltage output: 5.0 kHz to 300 Hz bandwidth

With the N7747A and N7748A, the highest optical performance is now offered in the N77 platform for compact automated instrumentation. The high optical performance encompasses the highest sensitivity available with -110dBm and correspondingly low noise and high stability to accurately measure and monitor weak signals and small signal changes. This is supported by high relative power accuracy with low polarization dependence and low spectral ripple.

These instruments combine the proven optical performance of the 81634B sensor modules with small footprint of the N77 series platform that offers 100X more memory per channel and faster data transfer rates with continuous logging functionality. The ability to upload buffered data while logging new data permits continuous long-term monitoring of weak signals and small signal changes. Up to eight high-sensitivity optical power meters now fit in a single rack unit. Optical connections are made with the interchangeable 81000xI connector interface system.




Key Documents

Do you need help?

Contact us with any question reguarding your purchase.

Do you need help?

Do you need help?

We will not be able to help on technical or non-used Keysight equipment purchase related questions. For such help, go-to www.keysight.com/find/contactus

Do you need help?

Contact us with any question reguarding your purchase.

?
 

* Disclaimer:

  • Prices shown in USD, estimated based on the configuration and assuming the customer location is in the USA.
  • The prices shown are in USD, as listed on eBay. Conversion to other currencies happens on purchase.
  • The prices shown are in CNY, as listed on Alibaba. Conversion to other currencies happens on purchase.
  • The saving percentages are relative to the list price of a new instrument. Actual percentages may vary based on option configuration of the desired equipment, currency exchange rates, and other factors. Premium Used special promotion discounts may or may not be eligible for customers with Keysight Purchase Agreements.
  • Prices and availability information are subject to change without notice. All net transaction prices may vary due to delivery terms, sales tax, VAT, duties and exchange rate variations. Products not available in all locations.
  • eBay is a registered trademark of eBay Inc.
  • Alibaba is a registered trademark of Alibaba.

Back to top

‹ Back to results