Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.
Keysight Used
  • Savings of up to 90%
  • Fully Working
  • Calibrated or Tested
  • 30-Day Warranty
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7748A

-N7748A-0

Optical High Performance Power Meter / 4 Channel

Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
Keysight N7748A Optical High Performance Power Meter / 4 Channel
Actual instrument
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel
  • Keysight N7748A Optical High Performance Power Meter / 4 Channel

From USD*16,750.65New Price 47,859.00 USD*

Ask a Question

General technical question

Product selection and configuration assistance

 

Question about this offer

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Order as listed from Keysight Store on eBay:Buy Now Online16,750.65
Get a quote, upload a Purchase Order and order:
Shipping: All countries except EU/CH/NO/TR (RoHS)
Support: 30 days right-of-return

For calibration & service plans contact us.

Extendible in some cases, please check prior to purchasing.

Accessories: Not included
For help, please contact your local Keysight
* See DisclaimerThe Used Equipment web is currently available in English only and pricing is in USD for the United States. Prices for other countries will vary. Contact us for local pricing.

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Key Features

  • Power range: -110 dBm to +10 dBm
  • Wavelength range: 800 nm to 1700 nm
  • Polarization dependence: <±0.005 dB
  • Linearity: <±0.015 dB, <±0.005 dB over 10 dB span
  • Noise: < 0.1 pW peak-peak
  • Logging memory: 2x 1M sample buffers per channel
  • Analog voltage output: 5.0 kHz to 300 Hz bandwidth

With the N7747A and N7748A, the highest optical performance is now offered in the N77 platform for compact automated instrumentation. The high optical performance encompasses the highest sensitivity available with -110dBm and correspondingly low noise and high stability to accurately measure and monitor weak signals and small signal changes. This is supported by high relative power accuracy with low polarization dependence and low spectral ripple.

These instruments combine the proven optical performance of the 81634B sensor modules with small footprint of the N77 series platform that offers 100X more memory per channel and faster data transfer rates with continuous logging functionality. The ability to upload buffered data while logging new data permits continuous long-term monitoring of weak signals and small signal changes. Up to eight high-sensitivity optical power meters now fit in a single rack unit. Optical connections are made with the interchangeable 81000xI connector interface system.




Key Documents

‹ Back to results