Do you need help?
Contact us with any question regarding your used Keysight equipment purchase!

Product selection and configuration assistance
Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.
Keysight N7745C
Optical Multiport Power Meter / 8 channel
Cannot ship to:
European Union
Switzerland
Norway
Turkey
Unit only ships within China.
Unit ships worldwide.

Keysight Used
Keysight N7745C
From
USD 13,066.80 Save 40%
Installed Options
008 | OPTICAL MULTIPORT POWER METER (8 CHANNEL) |
Product Specifications
The Keysight N7745C multiport optical power meter offers 8 ports in a single rack height unit. Continuous data logging and readout of 1 M samples/s per port. Trusted snap-on, quad-adapters to separate connecting task from measurement task.
- 1 µs minimum averaging time and up to 250 kHz bandwidth
- Memory for 1M samples/ port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
- Eight InGaAs sensor ports with 1250 to 1650 nm wavelength range
- Dynamic range up to 65dB in swept and logging applications without ranging
- Fast power range switching for stitching 2 sweep measurements to >80 dB dynamic range
- Power uncertainty of ±2.5 %
- Low polarization dependence of <±0.01 dB typ.
- New input power threshold triggering function
Successor to Keysight's popular N7745A optical power meters, the N7745C has been further optimized for high measurement throughput when characterizing optical multiport components, for example multiplexers, PON splitters, wavelength selective switches (WSS) and ROADMs. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and the new faster power range switching help avoid unnecessary delays in the measurement process as well as in post-processing. Transient measurements are now supported with power threshold triggering.
The N7745C is utilizing the same trusted N7740 fiber connectivity concept, which is a quadruple adapter (quad-adapter) with a snap-on quick-locking mechanism. The device to be tested can be connected to the quad-adapter in a comfortable ergonomic working position, even while the instrument is measuring another device. Then the quad-adapter can quickly be snapped on, to provide repeatable high-precision connections. Use of the quad-adapter simplifies aligning connector keys, especially for rack-mounted instruments and makes it easier to connect ports in the desired order, helping to avoid errors and connector damage. The quad-adapter supports MU, FC, SC and LC connectors as well as bare fibers connectors.
Space-saving channel density, complemented by the ease of integrating multiple instruments into a single setup with parallel programming over the LAN or USB connections, a family-wide, common trigger concept, and a modern, browser-accessible user interface, provide convenient configuration of the instrument’s functionality.
Accessories
Accessories only included if shown in the pictures.
You can find new accessories, by searching Keysight Accessories
Ready To Get Started?
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
Keysight New | Keysight Premium Used | Keysight Used | |
---|---|---|---|
Savings | None | Up to 70% | Up to 90% |
Condition | New | Like New | Working Condition ¹ |
Firmware | Latest | Updated | As is |
Calibration | Full | Full | As listed |
Accessories | New | New | As listed |
Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.