Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7745A-STD

-N7745A-STD-0

Optical Multiport Power Meter / 8 Channels /

Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Actual instrument
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
  • Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels

From USD*10,464.85New Price 19,027.00 USD*

Buy Now Online10,464.85
Request a quote

Back
Keysight N7745A-STD Optical Multiport Power Meter / 8 Channels
Keysight Used
Keysight N7745A-STD
Optical Multiport Power Meter / 8 Channels /
Configuration: No customization available
Shipping:Limited countries only
Warranty: 90 days
Accessories: Not included

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N7745A-STD Data sheetKeysight N7745A-STD User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
LocationKeysight Roseville, CA, US
Deal IDE175243021701

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications
  • 1 µs minimum averaging time
  • 8 sensor ports
  • Dynamic range up to 65dB in swept and logging applications without ranging
  • Power uncertainty of ±2.5 %
  • Low polarization dependence of <±0.01 dB
  • High bandwidth, up to 240 kHz 3dB-cutoff
  • 1250 to 1650 nm wavelength range
  • Fully compliant to LXI specifications

Keysight's popular N7745A optical power meters with eight power-sensor channels provide increased throughput and operational efficiency to meet today's challenges in manufacturing. Designed for characterizing optical multiport components, these optical power meters offer industry-leading solutions for device connectivity, high-speed measurement data acquisition and fast data transfer for post-processing. The multiport power meter enables fast measurement solutions for all multiport devices; for example multiplexers, PON splitters, wavelength selective switches (WSS) and ROADMs, as well as compact setups for simultaneous testing of multiple single-port devices.

The N7745A power meter achieve a level of space-saving channel density that is new in the industry. This is complemented by the ease of integrating multiple instruments into a single setup with parallel programming over the LAN or USB connections.

The multiport power meter is an LXI compliant instrument, developed using LXI Technology. LXI, an acronym for LAN eXtension for Instrumentation, is an instrument standard for devices that use the Ethernet (LAN) as their primary communication interface. Hence, it is an easy-to-connect instrument with integrated Web browser that provides convenient configuration of the instrument’s functionality.

With this new power meter comes the unprecedented N7740 fiber connectivity concept, which is a quadruple adapter (quad-adapter) with a snap-on quick-locking mechanism. The device to be tested can be connected to the quad-adapter in a comfortable ergonomic working position, even while the instrument is measuring another device. Then the quad-adapter can quickly be snapped on, to provide repeatably high-precision connections. Use of the quad-adapter simplifies aligning connector keys, especially for rack-mounted instruments and makes it easier to connect ports in the desired order, helping to avoid errors and connector damage.

Features:

  • 1 µs minimum averaging time
  • Dynamic range up to 65dB in swept and logging applications without ranging
  • Power uncertainty of ±2.5 %
  • Low polarization dependence of <±0.01 dB
  • 1250 to 1650 nm wavelength range
  • Patented 4-port optical connector interface for FC, SC, LC, MU and bare-fiber
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging
  • Fully compliant to LXI Compliant specifications
  • LAN, USB and GPIB programming interfaces
  • Code compatibility to Keysight’s Lightwave measurement system platform

Benefits:

10x faster than previous measurement solution

  • High-speed measurement data acquisition up to 1 Mio. samples/s

25x higher time resolution for transient analysis

  • Short minimum averaging time of 1 µs

Unprecedented device connectivity (Patented):

  • Industry-leading solutions to separate the connecting task from the measurement task
  • Fibers can be comfortably attached to the quad-adapter away from the power meter
  • The quad-adapter supports MU, FC, SC and LC connectors, as well as bare fiber connectors

Flexibility:

  • The instrument can be controlled via LAN and USB, as well as GPIB for compatibility with existing equipment
  • The comprehensive hardware and trigger concept along with its large memory storage gives you the flexibility to adapt the power meter to many test needs.
  • The instrument programming code is compatible to the Lightwave solution platform
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results