Your browser limits use of the Used Keysight Equipment website.
Please consider switching to a current version of Chrome, Firefox, Edge or IE11 to use this site.

Do you need help?

Contact us with any question regarding your used Keysight equipment purchase!

Back

Product selection and configuration assistance

General technical question

Availabilty, warranty extensions, calibration plans, additional software options, education discounts etc.

Question about this offer

Please call an expert at:

1 800 829-4444
Press #, then 2

Hours:
7am – 5pm MT, Mon– Fri

or find your Local Keysight Contacts

Keysight Used
  • Savings of up to 90%
  • Working Condition
  • Calibrated or Tested
  • 30-Day Right-of-Return
  • No Customization
  • Shipping to limited countries

Learn more

Keysight N7742C

-N7742C-0

Optical Multiport Power Meter with Analog Output

Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output
  • Keysight N7742C Optical Multiport Power Meter with Analog Output

From USD*$10,721.75 Save 35% List Price 16,495.00 USD*

Request a quote

Back
Keysight N7742C Optical Multiport Power Meter with Analog Output
Keysight Used
Keysight N7742C
Optical Multiport Power Meter with Analog Output
Configuration: 210
Customization available
Shipping: Limited countries only
Warranty: 90 days
Accessories: Not included
Select condition
Condition
Excellent
Good
Fair
Poor
This will be taken into account for the value estimation of your unit.

KeysightCare Assured: Support. Elevated.
Add complete customer care to your order and get:
• 4-business-hour technical response
• Committed repair coverage
Learn more

Cannot ship to:

European Union
Switzerland
Norway
Turkey

Unit only ships within China.

Unit ships worldwide.

Standard Keysight Used For professional and industrial use only
Condition Checked, working Calibrated units perform according to specification. Not calibrated units are operational tested/power up test.
DownloadsKeysight N7742C Data sheetKeysight N7742C User Manual
Support 90 days warrantyFor calibration & service plans contact us.5 years Keysight Care assured on eligible models The product may be End-of-Support
CalibrationTested or calibratedIf there is no certificate in the gallery above, the unit is tested but not calibrated.
AccessoriesNot includedFor help, please contact a Keysight expert
Shipping Limited countries only Check availability
Deal IDE2495139

Check Shipping

Find out if this unit can be shipped to your country

Compare Standards

See Full Details

This InstrumentThis Instrument
Keysight Premium UsedKeysight Used
Save up to 70%Save up to 90%
Like New ConditionWorking Condition²
Firmware UpdatedFirmware as Listed
Fully CalibratedCalibration as Listed
New AccessoriesAccessories as Listed
Like-New Warranty
1–5 Years¹
90 days warranty
Customization PossibleLimited Customization

Contact us to check availability of any service, calibration plans, or the possibility to software. New accessories may be able to be added for the United States only. 

Specifications

With the new N7742C, Keysight extends the functionality of the popular N774-C optical power meter family. The new instrument offers models for wider wavelength range, analog feedback, and finer granularity of port count, while keeping the speed and logging performance of the well-established N7744C and N7745C.

Optional extended wavelength range

In addition to the standard operating wavelength range of 1250 nm to 1650 nm (options #200, #400), this can be extended down to 800 nm with options #210 and #410.

  • -80 dBm to +10 dBm power range

Analog output port perfect for automated alignment

The N7742C optical power meter provides an analog voltage output that can be used as feedback for automated alignment applications. The voltage on each channel’s analog output port is configurable to be linearly or logarithmically proportional to the optical power level. The new logarithmic mode is very helpful for tracking the signal level over a wide dynamic range, like during probe adjustment.

  • Standard BNC connector with 0 to 2V output

Two and four port with user-exchangeable connector receptacles

N7742C is available with two (option #200, #210) or four power sensor channels (option #400, #410). The connector style can be configured individually for each port by choosing from N7742FI (FC), N7742KI (SC), N7742LI (LC) and N7742VI (ST) connector interfaces.

GUI available via LAN or USB, no software installation required

The graphical user interface opens after accessing the instrument from your web browser. If a LAN connection is not available, it is sufficient to connect the instrument via USB to a PC. The instrument shows up as a new drive with a shortcut. A click on that shortcut lets any modern browser open a connection to the instrument: the graphical user interface appears. It’s as simple as that!

  • Comprehensive hardware and trigger concept along with large memory lets adapt the power meter to many test needs
  • Instrument programming code is compatible to the Lightwave solution platform

High-speed measurement data acquisition for swept-wavelength and transient measurements

  • Short minimum averaging time of 1 µs and up to 250 kHz bandwidth
  • Data acquisition with up to 1 Million samples per second and per port
  • Memory for 1 M samples/port plus 1 M/port buffer for continuous logging with up to 3x faster data transfer
  • Frequency response matched to averaging time and stable dark-current zeroing provide high dynamic range without distorting filter shapes at high sweep speed

Members of a growing family

The N7742C benefits from the N77-C’s family-wide, common trigger concept, and a modern, browser-accessible user interface, that makes it convenient to configure the instrument’s functionality. High-speed measurement data acquisition, faster data interfaces, the use of dual-ported RAM for uninterrupted simultaneous measurement and readout, and fast power range switching help avoid unnecessary delays in the measurement process as well as in post-processing.

See downloads for more details
Installed Options
210OPTICAL MULTIPORT POWER METER (2 CHANNEL), EXTENDED WAVELENGTH RANGE
See downloads for more details
Support
90 days warranty
Contact us or request a custom quote to check availability of service plans.
Calibration
Tested or calibrated
Get up to 10% discount on calibration plans ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.
Accessories
No accessories included
To order additional accessories, please contact us or request a custom quote
Software
Get up to 10% discount on software ordered with your used Keysight instrument.
Contact us or request a custom quote to check availability.

FAQs

What are the differences between Keysight Used & Keysight Premium Used?

You will find more information about the differences of Keysight's used equipment standards here.

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

For Keysight Used products, the accessories included are mentioned in each listing on the Keysight Store on eBay or the Keysight Alibaba store.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner.

Get an Account and Keep Track of Models, Prices, and Availability

Sign up now

Education
and Non-profit Customers Can Save Extra

LEARN MORE

‹ Back to results